6 m DisplayPort kabel met vergrendeling - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

Productcode: DISPLPORT20L

  • Molded latching connectors with strain relief
  • Designed and manufactured to DisplayPort® standards
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
Uw prijs
€45,99 EUR excl. VAT
€55,65 EUR incl. VAT

The DISPLPORT20L 20-foot DisplayPort® Cable supports a maximum bandwidth of 10.8 Gbps, and is capable of providing higher performance than either HDMI® or dual link DVI, while supporting next generation multimedia applications with a maximum resolution capability of up to WQXGA (2560×1600).

The cable features latching connectors, with support for two-way display connectivity and optional audio support.

Featuring 26 gauge (AWG) pure copper wire, the cable includes Aluminum and Mylar shielding to help eliminate EMI and RFI interference and maintain signal integrity without any degradation of quality.

This 20-foot DisplayPort cable is both HDCP and DPCP capable, ensuring that digitally protected content is displayed properly on the connected display.

Toepassingen

  • Connecting a DisplayPort® display to a PC or other DisplayPort source

Het voordeel van StarTech.com

  • Molded latching connector secures the cable against accidental disconnection
  • Provides a clear digital audio and video signal
  • Backed by a StarTech.com lifetime warranty

Partnernummers

  • Ingram Micro Netherlands 1861092
  • UPC 065030841924

Specificaties

Warranty Information Warranty Lifetime
Connector(en) 1 - Connector A DisplayPort (20-polig)
1 - Connector B DisplayPort (20-polig)
Fysieke eigenschappen Hoogte product 10.8 mm [0.4 in]
Gewicht product 450.0 g [15.9 oz]
Breedte product 20.5 mm [0.8 in]
Kleur Zwart
Stijl connector Vergrendelbaar
Draaddikte 26 AWG (0.404 mm)
Kabellengte 6.1 m [20.0 ft]
Buitendiameter kabel 8.5 mm [0.3 in]
Lengte product 6.1 m [20.0 ft]
Hardware Aantal geleiders 19
Connectormateriaal Nikkel
Type kabelmantel PVC - Polyvinyl Chloride
Kabelafscherming Aluminium-Mylar folie met vlechtwerk
Brandbestendigheid CMG goedgekeurd (algemeen doel)
Verpakkingsinformatie Package Height 25.0 mm [1.0 in]
Package Length 33.0 cm [13.0 in]
Verzendgewicht (verpakt) 460.0 g [16.2 oz]
Package Width 25.2 cm [9.9 in]
Verpakkingsaantal 1
Wat wordt er meegeleverd 1 - Meegeleverd 20 ft DisplayPort® Cable with Latches - M/M

Accessoires

DPPNLFM3

3ft DisplayPort Panel Mount Cable - F/M

De DisplayPort-aansluiting kan veilig worden ingebouwd in een gemakkelijk toegankelijk paneel.

Uw prijs
€17,99 EUR excl. VAT
€21,77 EUR incl. VAT
DPEXT6L

1,8 m DisplayPort Video verlengkabel - M/F

Verleng het bereik van uw DisplayPort-apparaten met 1,8 meter

Uw prijs
€31,99 EUR excl. VAT
€38,71 EUR incl. VAT
Niet meer leverbaar
VS421DP

4 Port DisplayPort Video Switch with Audio & IR Remote Control

Schakel tussen vier DisplayPort-bronnen op een enkele DisplayPort-monitor

Uw prijs
€104,99 EUR excl. VAT
€127,04 EUR incl. VAT
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
When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DisplayPort cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:

  • The source is set up to output audio over DisplayPort.

  • The destination is compatible with the source's audio format.

  • The destination volume has been raised.

Voor uw aanschaf

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Compliance and safety

Compliance letters

  • RoHS
    • Taal: English
  • WEEE
    • Taal: English

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Terug naar boven