91cm slanke High Speed HDMI kabel met Ethernet - Ultra HD 4k x 2k HDMI kabel M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

Productcode: HDMIMM3HSS

  • Supports High Speed HDMI®
  • 3D and Ethernet ready for supported devices
  • Supports Ultra HD Resolutions up to 4k x 2k
Uw prijs
€9,99 EUR excl. VAT
€12,09 EUR incl. VAT

The HDMIMM3HSS 3-foot Slim High Speed HDMI® Cable supports advanced capabilities, including Ethernet data inter connectivity with compatible HDMI-capable devices, and features a thin cable design (3.5mm in diameter).

This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k. 

StarTech.com High Speed HDMI cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance,and are backed by StarTech.com's Lifetime Warranty.

Toepassingen

  • Allows multiple High Speed HDMI®-equipped devices to share Internet connection (satellite receivers, DVD players, A/V receivers, High Definition TVs, game consoles and more)
  • Connect HDMI-equipped devices like LCD TVs, LCD Projectors, Plasma TVs, HDTVs and DVD Players

Het voordeel van StarTech.com

  • The gold-plated HDMI® connectors prevent corrosion and ensure a consistent high quality connection every time
  • Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
  • Backed by StarTech.com lifetime warranty

Partnernummers

  • UPC 065030842686

Specificaties

Warranty Information Warranty Lifetime
Connector(en) Connector A 1 - HDMI (19-polig)
Connector B 1 - HDMI (19-polig)
Fysieke eigenschappen Hoogte product 1,0 cm [0,4 in]
Gewicht product 32 g [1,1 oz]
Breedte product 20 mm [0,8 in]
Kleur Zwart
Stijl connector Recht
Draaddikte 36 AWG
Kabellengte 914,4 mm [36,0 in]
Buitendiameter kabel 3.6
Lengte product 91,5 cm [36,0 in]
Gebruiksomgeving Vochtigheid 5%-90% RV (geen condensatie)
Bedrijfstemperatuur 0°C to 35°C (32°F to 95°F)
Opslagtemperatuur -10°C to 80°C (14°F to 176°F)
Hardware Aantal geleiders 19
Connectormateriaal Goud
Type kabelmantel PVC - Polyvinyl Chloride
Prestaties Maximale digitale resoluties 4K x 2K @ 30 Hz
Verpakkingsinformatie Package Height 0,07 mm [0,0 in]
Package Length 22,5 cm [8,9 in]
Verzendgewicht (verpakt) 0,0 kg [0,1 lb]
Package Width 12,5 cm [4,9 in]
Verpakkingsaantal 1
Wat wordt er meegeleverd Meegeleverd 1 - 3 ft Slim High Speed HDMI® Cable with Ethernet - HDMI -M/M
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
When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.

Voor uw aanschaf

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Terug naar boven