1 ft USB Y Cable for External Hard Drive - Dual USB A to Micro B

A single USB external hard drive cable that provides power and data

Productcode: USB2HAUBY1

  • Provides both USB data and USB device power through a single cable
  • High Speed USB 2.0 data transfer rate up to 480Mbps
Uw prijs
€5,99 EUR excl. VAT
€7,25 EUR incl. VAT

This 1-foot USB A to Micro B Y-Cable provides 2 USB 'A' Male connectors and 1 USB 'micro 'B' Male connector, providing the ideal solution for supporting the additional power required by some Micro USB external hard drives connected to the standard USB ports provided by most computers.

Especially valuable in situations where a single USB 2.0 port may not offer sufficient power to external hard drives, the USB A/Micro B Y-cable can be connected to 2 ports on 1 PC, to increase the power output to the external device.

Aside from the additional power provided, this 1-foot cable also offers pure digital data transmission for high speed file transfers.

The USB-A to USB Micro-B Y-Cable is backed by StarTech.com's Lifetime Warranty.

Toepassingen

  • Replacement cable for external hard drives
  • Connect an external Micro USB hard drive enclosure to a PC or Laptop without the need for an external power supply

Het voordeel van StarTech.com

  • Provides both power and data connections between a host computer (Desktop, laptop, netbook) and external USB storage
  • Reduces clutter and frees up space
  • Backed by StarTech.com's lifetime warranty
  • Eliminates the need for a power adapter

Partnernummers

  • Ingram Micro Netherlands 1861448
  • UPC 065030841078

Specificaties

Warranty Information Warranty Lifetime
Connector(en) Connector A 2 - USB Type-A (4-polig) USB 2.0
Connector B 1 - USB Micro-B (5-polig)
Fysieke eigenschappen Gewicht product 32 g [1,1 oz]
Kleur Zwart
Draaddikte 24/28 AWG
Kabellengte 304,8 mm [12,0 in]
Lengte product 30,5 cm [12,0 in]
Hardware Type kabelmantel PVC - Polyvinyl Chloride
Prestaties Type en snelheid USB 2.0 - 480 Mbit/s
Verpakkingsinformatie Package Height 9 mm [0,4 in]
Package Length 22,5 cm [8,9 in]
Verzendgewicht (verpakt) 0,0 kg [0,1 lb]
Package Width 12,5 cm [4,9 in]
Wat wordt er meegeleverd Meegeleverd 1 - 1 ft USB Y Cable for External Hard Drive - USB A to Micro B
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Terug naar boven