3 ft SuperSpeed USB 3.0 Cable A to Micro B

Sluit een USB 3.0 Micro USB externe harde schijf aan op uw pc of laptop

Productcode: USB3SAUB3

  • Shielded Twisted Pair (STP) design, helping to eliminate electro-magnetic interference (EMI)
  • Data transfer rates up to 5Gbps
  • Backwards compatible with USB 2.0
Uw prijs
€9,99 EUR excl. VAT
€12,09 EUR incl. VAT

The USB3SAUB3 3-foot SuperSpeed USB 3.0 Cable (A to Micro B) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.

Designed for next-generation SuperSpeed USB device connections, the USB 3.0 A to Micro B cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication to provide a quick and easy way to connect to an external storage solution with astounding throughputs of up to 5Gbps (when used with a USB 3.0 host and device).

The 3-foot USB 3.0 A to Micro B cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

Toepassingen

  • Connecting Micro USB 3.0 devices to a SuperSpeed USB 3.0 compatible PC or Laptop

Het voordeel van StarTech.com

  • Quickly Transfer data from an external storage device to your PC or Laptop at 10x the speed of USB 2.0
  • Backwards compatible with USB 2.0
  • Backed by a StarTech.com lifetime warranty

Partnernummers

  • Ingram Micro Netherlands 1861454
  • Tech Data - Netherlands 4462470
  • UPC 065030841139

Specificaties

Warranty Information Warranty Lifetime
Connector(en) Connector A 1 - USB Type-A (9-polig) USB 3.0 (5 Gbps)
Connector B 1 - USB 3.0 Micro-B (10-polig, SuperSpeed)
Fysieke eigenschappen Gewicht product 43 g [1,5 oz]
Kleur Blauw
Draaddikte 28 AWG
Kabellengte 914,4 mm [36,0 in]
Lengte product 91,4 cm [36,0 in]
Hardware Type kabelmantel PVC - Polyvinyl Chloride
Kabelafscherming Aluminium-Mylar folie met vlechtwerk
Prestaties Type en snelheid USB 3.0 - 5 Gbit/s
Verpakkingsinformatie Package Height 9 mm [0,4 in]
Package Length 22 cm [8,7 in]
Verzendgewicht (verpakt) 0,1 kg [0,1 lb]
Package Width 20 cm [7,9 in]
Wat wordt er meegeleverd Meegeleverd 1 - 3 ft SuperSpeed USB 3.0 Cable A to Micro B
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Terug naar boven