3 ft Black SuperSpeed USB 3.0 Cable A to Micro B - M/M

Sluit een USB 3.0 Micro USB externe harde schijf aan op uw computer

Productcode: USB3SAUB3BK

  • Cable and Connectors are compliant with USB 3.0 SuperSpeed specifications
  • Molded connectors with strain relief
Uw prijs
€9,99 EUR excl. VAT
€12,09 EUR incl. VAT

StarTech.com's 3ft Black SuperSpeed USB 3.0 cable (A- Micro B, male-male) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.

Designed for next-generation "SuperSpeed" USB device connections, the 3ft USB 3.0 cable offers a throughput of up to 5Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).

Our 3ft USB 3.0 cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.

The USB3SAUB3BK 3ft USB 3.0 cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

Toepassingen

  • Connecting Micro USB 3.0 devices to a SuperSpeed USB 3.0 compatible PC or Notebook

Partnernummers

  • Ingram Micro Netherlands 1616259
  • Tech Data - Netherlands 4428440
  • UPC 065030839754

Specificaties

Warranty Information Warranty Lifetime
Connector(en) Connector A 1 - USB Type-A (9-polig) USB 3.0 (5 Gbps)
Connector B 1 - USB 3.0 Micro-B (10-polig, SuperSpeed)
Fysieke eigenschappen Hoogte product 1,2 cm [0,5 in]
Gewicht product 46,3 g [1,6 oz]
Breedte product 13,5 mm [0,5 in]
Kleur Zwart
Draaddikte 28 AWG
Kabellengte 914,4 mm [36,0 in]
Lengte product 91,4 cm [36,0 in]
Gebruiksomgeving Bedrijfstemperatuur -20°C to 80°C (-4°F to 158°F)
Opslagtemperatuur -25°C to 85°C (-13°F to 185°F)
Vochtigheid 40%-70%RH
Hardware Type kabelmantel PVC - Polyvinyl Chloride
Kabelafscherming Aluminium-Mylar folie met vlechtwerk
Prestaties Type en snelheid USB 3.0 - 5 Gbit/s
Verpakkingsinformatie Package Height 225 mm [8,9 in]
Package Length 0,0 cm [0,0 in]
Verzendgewicht (verpakt) 0,1 kg [0,1 lb]
Package Width 12,5 cm [4,9 in]
Wat wordt er meegeleverd Meegeleverd 1 - USB 3.0 A to Micro B
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Terug naar boven