This product has been discontinued and replaced with:
PEXUSB3S2EI - 4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power.
Discontinued

4 Port USB 3.0 PCI Express PCIe Controller Card - 2 Ext 2 Int w/ SATA Power

Add 4 USB 3.0 ports (2 external, 2 internal motherboard header) to a computer through a PCI Express slot

Product ID: PEXUSB3S2E2I

  • 4x USB 3.0 ports: 2x External USB 3.0 ports + 2x Internal (motherboard header) USB 3.0 ports
  • Fully compliant with USB 3.0 revision 1.0 specifications and Intel xHCI rev0.95 specifications, with support for data transfer rates up to 5 Gbps
  • Built-on SATA power connector, which supports power delivery to USB 3.0 devices (up to 900mA per port)
View More
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
  • Compliant with PCI Express 2.0 specifications
  • Includes a Low Profile/half-height installation bracket

Overview

The PEXUSB3S2E2I 4-Port PCI Express USB 3.0 Controller Card adds 2 external USB 3.0 ports and 2 internal USB 3.0 motherboard headers to a PCI Express-enabled computer system, with support for SuperSpeed USB 3.0 data transfer rates up to 5Gbps as well as backward compatibility with devices that rely on previous USB standards (USB 2.0, 1.x).

The adapter card features a built-on SATA power connector, which when connected to the computer power supply supports delivery of up to 900 mA of power to USB 3.0 devices (500mA for USB 2.0 devices). Plus, this PCIe USB 3.0 card is equipped with a full-profile bracket and includes an optional low-profile/half-height bracket, making it a versatile solution that can be installed in either full-sized or small form factor computer cases.

The PEXUSB3S2E2I USB 3.0 PCIe Card is backed by 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Supports SuperSpeed USB 3.0 connectivity with data transfer rates up to 5 Gbps and 80% more device power delivery than USB 2.0
  • The card features both internal and external USB 3.0 ports - a versatile solution for adding common USB 3.0 devices (e.g. hard drive enclosures, etc.), as well as devices that require an internal system connection (front panel USB 3.0 hubs or card readers)
  • PCIe USB 3.0 controller uses a SATA power connector to draw power for compatible devices, as opposed to an LP4 power connector, making it more suitable for newer systems with power supplies that don't offer enough LP4 connectors.

Applications

  • Add USB 3.0 Connectivity to a PCIe-based system
  • Connect internal or front panel mounted USB 3.0 devices that use motherboard header style connections
  • Add USB 3.0 connection ports for connecting additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID VIA/VLI - VL800
Interface USB 3.0
Port Style Integrated on Card
Ports 4
Performance
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support No
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 2 - IDC (20 pin, USB 3.0, Motherboard Header) Male
Software
OS Compatibility Windows® 8 / 8.1 (32/64bit), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2012, 2008 R2, 2003
Linux 3.5
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
System and Cable Requirements Available PCI Express slot
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 80°C (32°F to 176°F)
Physical Characteristics
Product Height 2.7 in [68.5 mm]
Product Length 3.4 in [86.5 mm]
Product Weight 1.8 oz [50 g]
Product Width 0.6 in [15 mm]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 5.2 oz [148 g]
What's in the Box
Included in Package 1 - PCI Express USB 3.0 Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 8 / 8.1 (32/64bit), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2012, 2008 R2, 2003
Linux 3.5

Certifications