Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

HDMI over Cat5 Video Extender Kit with Audio - RS232 and IR Control

Product ID: ST121UTPHDMI

Extend an HDMI® signal with accompanying audio over standard UTP/STP cabling - Includes RS232 and IR interfaces

Features
  • Extends HDMI® or DVI video with control signal over a single Cat 5/5e/6/6a/7 UTP/STP cable

  • Supports video resolutions up to 1080p / 60Hz / 48-bit

  • 80m (260ft) maximum Cat5 (or better) cable distance

More Features . . .
  • Supports bi-directional RS232 and IR communication

  • High Speed HDMI and HDCP compliant

  • Built-in mounting brackets

  • Audio transmission supports Dolby® TrueHD, DTS-HD MA

  • RS232 interface supports up to 115200bps full-duplex data rate

  • No software or drivers required

Prices may be lower from Resellers:

CDW ZONES PCM IST PCCON SHIU NEGGB TIGERU NEGG PRO MACM

Government/Education

PCCONG GLBUS PCMG
ASIUS INGM
Available in
$659.99 USD

ID: ST121UTPHDMI

In stock: ?
USA: 9  |  Canada: 5
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The ST121UTPHDMI HDMI® over Cat5 Video Extender Kit with Audio features RS232 and IR Control, and can extend an HDMI (or DVI) signal up to 80-meters (260-feet) using a standard Cat 5 or better (UTP/STP) cable, providing the freedom to place your display where needed without sacrificing image quality.

The HDMI over Cat5 extender kit is compliant with High Speed HDMI and HDCP standards, ensuring even the latest devices will be able to pass a signal with support for full 1080p resolutions and the accompanying digital audio.

This HDMI extender also features bi-directional RS232 serial and Infrared (IR) interfaces, letting you to control your media source from either end of the connection.

The kit includes the transmitter and a receiver units for a cost-effective, ready-to-use digital signage solution, and built-in mounting brackets for a clean installation.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Integrated bi-directional RS232 and IR interfaces allow you to communicate with, monitor and control your source device from either end of the connection
  • Support for full 1080p resolution with accompanying digital audio, which lets you display your content the way it's meant to be seen and heard
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Sending video images and serial data to a projector and controlling it from your desk
  • Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a cleaner, more secure environment
  • Ideal for digital signage applications in financial, educational, medical and business sectors
  • Extend your display across harsh environment industrial sites
  • Perfect for video conferencing solutions in boardrooms and office settings
  • Optimize placement of your demo stations at trade-shows and in auditoriums
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5 UTP or better
Daisy-Chain No
Industry Standards High Speed HDMI® and HDCP compliant
Ports 1
Performance
Audio Specifications Supports Dolby TrueHD, DTS-HD MA
IR Interface Bi-directional
38Khz / ±10° / 5M
Max Distance 80 m / 260 ft
Maximum Data Transfer Rate HDMI - 3.4Gbps
RS232 - 115200bps baud
Maximum Digital Resolutions 1080p @ 60Hz, 48-bit
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - DB-9 (9 pin, D-Sub) Female
1 - HDMI (19 pin) Female
1 - RJ-45 Female
Remote Unit Connectors 1 - DB-9 (9 pin, D-Sub) Male
1 - HDMI (19 pin) Female
1 - RJ-45 Female
Software
OS Compatibility OS Independent
Indicators
LED Indicators 1 - IR Receive (Blue)
1 - IR Transmit (Red)
1 - Power (Solid Green when power present)
1 - RJ45 Link (Solid Green when link present)
Power
Output Current 2A
Output Voltage 5 DC
Power Consumption (In Watts) 1200mA (max)
Power Source 2 AC Adapters Included
Environmental
Humidity 0-95%
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 1.2 in [30 mm]
Product Length 5.1 in [130 mm]
Product Weight 18.4 oz [520 g]
Product Width 3.5 in [88 mm]
Packaging Information
Shipping (Package) Weight 2.3 lb [1 kg]
What's in the Box
Included in Package 1 - Transmitter Unit
1 - Receiver Unit
2 - IR Emitter Cable
2 - IR Receiver Cable
2 - Power Adapter
1 - User Manual
VGA Video Extender over Cat 5 with RS232
ST121UTP232

VGA Video Extender over Cat 5 with RS232

Extend a VGA video and an RS232 data signal up to 300 meters (950 feet) using Cat5 cabling

$263.99

In stock:   USA: 58  |  Canada: 12

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

8 Port VGA over Cat5 Digital Signage Broadcaster with RS232 & Audio
DS128

8 Port VGA over Cat5 Digital Signage Broadcaster with RS232 & Audio

Extend and centrally manage VGA video, audio and RS232 control signals to multiple displays

$329.99

In stock:   USA: 8  |  Canada: 20

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

VGA over Cat5 Digital Signage Receiver for DS128 with RS232 & Audio
DSRXL

VGA over Cat5 Digital Signage Receiver for DS128 with RS232 & Audio

Extend and centrally manage VGA video, audio and RS232 control signals to multiple displays

$298.99

In stock:   USA: 26  |  Canada: 19

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Cat 5e Cables (4)

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH25

Cat5e Patch Cable with Snagless RJ45 Connectors - 25 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$9.99

In stock:   USA: 1181  |  Canada: 660

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH50

Cat5e Patch Cable with Snagless RJ45 Connectors - 50 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$15.99

In stock:   USA: 1276  |  Canada: 553

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH75

75 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$22.99

In stock:   USA: 604  |  Canada: 180

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH100

Cat5e Patch Cable with Snagless RJ45 Connectors - 100 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$27.99

In stock:   USA: 692  |  Canada: 89

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

HDMI Cables and Adapters (6)

6 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM6

6 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$9.99

In stock:   USA: 57575  |  Canada: 4342

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

10 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM10

10 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$15.99

In stock:   USA: 6645  |  Canada: 504

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

15 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM15

15 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$19.99

In stock:   USA: 3157  |  Canada: 729

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$15.99

In stock:   USA: 43762  |  Canada: 3600

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

HDMI® to DVI-D Cable - M/M
HDMIDVIMM10

10 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$16.99

In stock:   USA: 3193  |  Canada: 298

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

HDMI® to DVI-D Cable - M/M
HDMIDVIMM15

15 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$33.99

In stock:   USA: 1789  |  Canada: 174

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the ST121UTPHDMI. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - HDMI over Cat5 Video Extender Kit with Audio - RS232 and IR Control

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field