StarTech.com

4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

Product ID: CDPVDHDMDPRG

  • Maximize your video compatibility with a 4-in-1 adapter: USB-C to VGA, DVI, HDMI or Mini DisplayPort
  • Get astonishing picture quality with support for UHD resolutions up to 4K 30Hz
  • Make the perfect connection, with a USB-C adapter that exactly matches your rose gold MacBook
  • Maximum portability with built-in magnetic cable manager and a durable aluminum housing
$92.99 USD
1257+ In stock
In stock
US: 1231 | CA: 26
1257+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB-C
AV Output DVI-I (Digital Only) - Single-Link
HDMI - 1.4
VGA
Mini DisplayPort - 1.2
Chipset ID Cypress - CYPD1120
Cypress - CY7C65210
Parade - PS8348B
Parade - PS171
Performance
Audio Specifications HDMI - 7.1 Channel Audio
DVI - No Audio Support
VGA - No Audio Support
Mini DisplayPort - 5.1 Channel Audio
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Cable Distance To Display 49.9 ft [15.2 m]
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions Max HDMI output: 3840 x 2160 @ 30Hz

Max mDP output: 3840 x 2160 @ 60Hz

HDMI and mDP output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-D (25 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note Only one video output is supported on the video adapter at a time, if multiple connections are made, only one of the outputs will function
Maximum Cable Distance to Display refers to digital video. VGA distance capabilities are dependent upon the quality of your cabling
Environmental
Humidity Storage: 5% ~ 90 % RH (no condensation)
Operating: 10% ~ 85 % RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 4.5 in [115 mm]
Color Rose Gold
Material Aluminum
Product Height 0.6 in [1.5 cm]
Product Length 6.7 in [16.9 cm]
Product Width 5.6 in [14.2 cm]
Weight of Product 6.4 oz [180 g]
Packaging Information
Package Height 0.6 in [16 mm]
Package Length 2.2 in [55 mm]
Package Width 4.1 in [10.5 cm]
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - travel A/V adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray
CDPVDHDMDPSG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

$101.99
2308+ In stock In stock
US: 2293 | CA: 15
In stock Learn More
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

$101.99
5397+ In stock In stock
US: 5336 | CA: 61
In stock Learn More
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

$72.99
454+ In stock In stock
US: 449 | CA: 5
In stock Learn More
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
18421+ In stock In stock
US: 17633 | CA: 788
In stock Learn More
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

$36.99
1003+ In stock In stock
US: 951 | CA: 52
In stock Learn More
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
716+ In stock In stock
US: 671 | CA: 45
In stock Learn More
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

$33.99
1759+ In stock In stock
US: 1332 | CA: 427
In stock Learn More
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

$33.99
756+ In stock In stock
US: 687 | CA: 69
In stock Learn More
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
4170+ In stock In stock
US: 4022 | CA: 148
In stock Learn More
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

$33.99
298+ In stock In stock
US: 195 | CA: 103
In stock Learn More

Accessories

4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold

Customer Reviews

5 (1 reviews)
5 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.

1 - 1 of 1 Reviews

(5 stars) Excellent USB-C Multiport Video Adapter

By: hubj8653
I have been in the AV/IT Integration space for over 30 years. Now you can avoid carrying different adapters for different displays with this 4-in-1 USB-C video adapter, which includes VGA, DVI, HDMI and mDP output, you can connect your laptop to virtually any display. I found this unit easy to setup and use on my Microsoft, Android and Apple devices. his unit is a must for the road warrior. The rose color aluminum housing is both stylish and provides exceptional durability. The adapter features a built-in magnetic fastener which secures the attached breakout cable into place for quick and secure portability. The unit installs quickly with no additional drivers or software required, and is compatible with a variety of operating systems, which I tested. What is Included: 1- Travel AV Adapter Note: “I received this product in exchange for an unbiased review.”
Comment Helpful? Yes - 1 No - 0 Report