StarTech.com

Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

Product ID: CDPVGDVHDB

  • 3-in-1 adapter - USB-C to VGA, USB-C to DVI and USB-C to HDMI
  • Maximum portability with built-in cable manager
  • Astonishing picture quality with support for UHD 4K
View More
  • Plug-and-play installation
  • Small footprint
  • Lightweight design
  • Compatible with USB Type-C Thunderbolt 3 devices that are capable of outputting a DisplayPort signal
$79.99 USD
3033+ In stock
In stock
US: 3020 | CA: 13
3033+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output DVI
HDMI
VGA
Chipset ID Cypress - CYPD2120-24LQXIT
Cypress - CY7C65217
Analogix - ANX9847FN-AA-R
MegaChips - MCDP2850-BC
Performance
Audio Specifications HDMI output - 7.1 surround sound
General Specifications Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions HDMI output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
HDMI 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-I (29 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note macOS 10.12.6 or later is required for your MacBook to support this product.
Your USB-C equipped host laptop must support video (DP alt mode) to work with this adapter. The adapter does not support USB Power Delivery.
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 5~95% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 3.5 in [90 mm]
Color Black & Silver
Enclosure Type Plastic
Product Height 0.7 in [1.8 cm]
Product Length 4.3 in [11 cm]
Product Width 2.4 in [60 mm]
Weight of Product 2.4 oz [67 g]
Packaging Information
Package Height 1.3 in [32 mm]
Package Length 6.9 in [17.4 cm]
Package Width 5.7 in [14.4 cm]
Shipping (Package) Weight 0.4 lb [0.2 kg]
What's in the Box
Included in Package 1 - USB-C travel adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

$92.99
8008+ In stock In stock
US: 7994 | CA: 14
In stock Learn More
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

$71.99
2174+ In stock In stock
US: 1632 | CA: 542
In stock Learn More
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

$95.99
5716+ In stock In stock
US: 4689 | CA: 1027
In stock Learn More
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White
DKT30CDVPD
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

$83.99
604+ In stock In stock
US: 595 | CA: 9
In stock Learn More
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

$97.99
2937+ In stock In stock
US: 2877 | CA: 60
In stock Learn More
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C
DKT30CHD
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

$90.99
234+ In stock In stock
US: 180 | CA: 54
In stock Learn More
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

$58.99
1025+ In stock In stock
US: 1025 | CA: 0
In stock
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Silver and White
DKT30CHPDW
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Silver and White

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible | TAA

$99.99
21+ In stock In stock
US: 0 | CA: 21
In stock Learn More
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

$64.99
482+ In stock In stock
US: 421 | CA: 61
In stock Learn More
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

$60.99
814+ In stock In stock
US: 780 | CA: 34
In stock Learn More
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

$106.99
1716+ In stock In stock
US: 1489 | CA: 227
In stock Learn More
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0
DKT30CSDHPD
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

$106.99
9126+ In stock In stock
US: 8573 | CA: 553
In stock Learn More
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

$171.99
2206+ In stock In stock
US: 2162 | CA: 44
In stock Learn More
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
5884+ In stock In stock
US: 3941 | CA: 1943
In stock Learn More
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

$72.99
275+ In stock In stock
US: 271 | CA: 4
In stock Learn More
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

$33.99
122+ In stock In stock
US: 0 | CA: 122
In stock Learn More
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

$33.99
504+ In stock In stock
US: 420 | CA: 84
In stock Learn More
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

$36.99
702+ In stock In stock
US: 650 | CA: 52
In stock Learn More
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
51+ In stock In stock
US: 19 | CA: 32
In stock Learn More
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
2084+ In stock In stock
US: 1975 | CA: 109
In stock Learn More
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

$33.99
117+ In stock In stock
US: 96 | CA: 21
In stock Learn More
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

$99.99
31+ In stock In stock
US: 0 | CA: 31
In stock Learn More

Accessories

Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K