Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

1 ft. Computer Power Cord - 10-Pack

C14 to NEMA 5 15R Adapter Pack | 18 AWG | Lifetime Warranty

Product ID: PAC10010PK

  • Replacement NEMA5 15R to C14 computer power cord pack
  • Built with an 18 AWG wire suitable for high power connections
  • Rated to carry 125V at 10A
View More
  • 1-foot power extension cords provide extra length for clean cable management
  • Convenient solution for businesses in need of multiple power cords
$40.99 USD
341+ In stock
In stock
US: 130 | CA: 211
341+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IEC 60320 C14 Power
Connector B 1 - NEMA 5-15 Power (North America) Receptacle
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 1 ft [0.3 m]
Color Black
Product Height 1 in [25 mm]
Product Length 1 ft [0.3 m]
Product Width 1.4 in [35 mm]
Weight of Product 25.5 oz [722 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 0.050
Package Length 380.000
Package Width 300.000
Shipping (Package) Weight 732.000
What's in the Box
Included in Package 10 - Computer Power Cord

Certifications

1 ft. Computer Power Cord - 10-Pack

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.