Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

18in SATA Serial ATA Cable

Product ID: SATA18B

Features
  • Compliant with Serial ATA III Specifications
    Fast data transfer rate of up to 6 Gbps

Prices may be lower from Resellers:

ZONES PCM SHIU NEGGB NEGG PRO MACM

Retailers

MC

Government/Education

PCMG
Available in
$7.99 USD

ID: SATA18B

In stock: ?
USA: 6  |  Canada: 2
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

This high quality SATA data cable features two SATA data (7-pin) Female connectors, providing a durable connection to Serial ATA peripherals.

Constructed of only high quality materials and expertly designed for reliability and peak performance, this 18in SATA cable is backed by StarTech.com's Lifetime Warranty.

Common Customer Questions

View FAQs...

Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 18 in [457.2 mm]
Color Red
Packaging Information
Shipping (Package) Weight 0.1 lb [0.1 kg]
Share your opinions about this product

Thanks for sharing your opinions about the SATA18B. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x
18in SATA Serial ATA Cable

Startech.com - 18in SATA Serial ATA Cable

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field