Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

Fiber Optic Cable - Multimode Duplex 62.5/125 - LSZH - MTRJ/MTRJ - 15 m

Product ID: FIBMTMT15

Connect fiber network devices for high-speed transfers with LSZH rated cable

Features
  • Attenuation loss meets or exceeds industry standards

  • LSZH (Low-Smoke, Zero-Halogen) cable jacket

  • Immune to electrical interference

Prices may be lower from Resellers:

ZONES PCCON SHIU NEGGB TIGERU NEGG PRO 4SURE SOFTU

Government/Education

PCCONG GLBUS
INGM SYNNUS
Available in
$36.99 USD

ID: FIBMTMT15

In stock: ?
USA: 113  |  Canada: 7
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The FIBMTMT15 15-meter (49ft) Multimode 62.5/125 Duplex Fiber Patch Cable is terminated at both ends with MTRJ (male) connectors, to provide the necessary connection between fiber networking devices for high-speed, long distance networks.

This MTRJ-MTRJ patch cable is housed in a LSZH (Low-Smoke, Zero-Halogen) flame retardant jacket, to ensure minimal smoke, toxicity and corrosion when exposed to high sources of heat, in the event of a fire. Making it ideal for use in industrial settings, central offices and schools, as well as residential settings where building codes are a consideration.

To ensure optimum performance, our multimode fiber duplex cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.

Backed by Lifetime Warranty, our MTRJ-MTRJ Multimode Fiber Patch cable is guaranteed to provide long-lasting dependability, and top quality performance.

The StarTech.com Advantage
  • LSZH-rated cable, suitable for installations under restrictive building codes
  • Backed by StarTech.com lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Used by long distance networks with mission critical data
  • Telecommunication/Data communication
  • Broadband systems
  • Ideal solution for data applications requiring high speed data transmission
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Fiber Size 62.5/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Fiber Classification OM1
Fiber Type Multi Mode
Connector(s)
Connector A 1 - Fiber Optic MT-RJ Male
Connector B 1 - Fiber Optic MT-RJ Male
Physical Characteristics
Cable Length 49.2 ft [15 m]
Color Orange
Product Length 49.2 ft [15 m]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - 15m Duplex MM FiberOptic Cable MTRJ-MTRJ
Share your opinions about this product

Thanks for sharing your opinions about the FIBMTMT15. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x
Multimode Duplex Fiber Cable (MT-RJ-MT-RJ)

Startech.com - Fiber Optic Cable - Multimode Duplex 62.5/125 - LSZH - MTRJ/MTRJ - 15 m

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field