StarTech.com

RJ11 to 2x RJ11 Splitter Adapter M/F

Product ID: RJ11SPLITTER

$7.99 USD
1042+ In stock
In stock
US: 870 | CA: 172
1042+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 4
Connector(s)
Connector A 1 - RJ-11 Male
Connector B 2 - RJ-11 Female
Physical Characteristics
Color Beige
Weight of Product 3.7 oz [106 g]
Packaging Information
Package Height 5.9 in [15 cm]
Package Length 3.2 in [82 mm]
Package Width 0.9 in [22 mm]
Shipping (Package) Weight 3.7 oz [106 g]
What's in the Box
Included in Package 1 - Telephone Line Splitter

Certifications

RJ11 to 2x RJ11 Splitter Adapter M/F

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.