StarTech.com

Cat6 RJ45 Keystone Jack White - 110 Type

Add a Cat6 RJ45 connection to a wall plate, patch panel or surface connection box

Product ID: C6KEY110WH

  • Engineered to meet or exceed TIA/EIA 568A and 568B specifications.
  • Works with most standard universal wall plates.
$9.99 USD
1015+ In stock
In stock
US: 246 | CA: 769
1015+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
Physical Characteristics
Color White
Weight of Product 0.3 oz [8 g]
Packaging Information
Package Height 0.7 in [19 mm]
Package Length 8.9 in [22.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 0.7 oz [20 g]

Certifications

Accessories

Cat6 RJ45 Keystone Jack White - 110 Type

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.