Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

Ethernet to VGA over IP Converter

Product ID: IPUSB2VGA

Connect to, and share a VGA display or projector over an IP network

Features
  • Extend or mirror your primary desktop/display

  • Easy to use software and IP configuration utility

  • Two USB ports allow for connection of devices (i.e. keyboard, mouse) on the display side.

More Features . . .
  • Supports resolutions up to 1920x1080

  • Audio supported when using USB to VGA or Ethernet to VGA conversion

  • Supports Windows Aero themes

Prices may be lower from Resellers:

CDW AMAZ NEGG PCM TIGERU SHIU IST NEGGB PCCON PRO ZONES MACM

Government/Education

PCCONG GLBUS PCMG
Find a Reseller near you
TECHD ASIUS DAN
Available in
$181.99 USD

ID: IPUSB2VGA

May be in stock with Resellers/Distributors

This product has been replaced with:
VGA-Over-IP Extender - 1920 x 1200 (IPUSB2VGA2)

Reseller Pricing: Create an Account

Volume Order? Request a quote

The IPUSB2VGA Ethernet to VGA over IP Converter offers versatile VGA video distribution by extending a VGA signal over Ethernet cable, for transmission between a PC and VGA projector or display.

Functioning as an Ethernet VGA over IP converter, this innovative VGA to LAN adapter can be used to extend a VGA video signal over Ethernet cable for long distance video connections straight from the computer LAN/Ethernet port - an ideal solution for boardroom presentations or simple digital signage over IP applications. The VGA IP extender can be connected through a router/switch, to any computer on the network with the included software. The device supports a transmission distance of up to 100-meters (300-feet) to deliver audio and video over a Gigabit network at USB transfer speeds.

For shorter distance connections, the VGA over network device can also be connected to the video source computer through USB, and connected to a monitor through the adapter VGA output.

This versatile VGA to LAN converter can also function as a network docking station with support for audio from the PC and USB devices (e.g. keyboard and mouse on the projector or display side).

How it works diagram

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Select between USB or IP to VGA depending on distance or video bandwidth (up to 100m / 300ft with Ethernet cabling)
  • Two USB ports for connecting devices on the display / remote side to control or communicate with the source PC (i.e. keyboard, mouse, USB memory stick)
  • When using USB to VGA conversion the IPUSB2VGA is able to deliver video and audio to a VGA display
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista(32/64), XP(32/64) (Aero 3D interface supported)

Applications
  • Install the software on office PC's for a LAN / IP docking station and quickly swap computers on the network - Ideal for boardroom presentations
  • Digital Signage or POS marketing - with the VGA over IP distance no longer being an issue for delivering HD content to your target audience
  • Home theater and media center applications for streaming movies, photos, and online browsing
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID DisplayLink – DL165
Daisy-Chain No
Ports 1
Performance
Audio Specifications Two channel stereo audio supported
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Max Distance 100 m / 330 ft
Maximum Analog Resolutions 1920x1080
Maximum Data Transfer Rate USB - 480Mbps
Ethernet - 1000Mbps
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - USB Mini-B (5 pin) Female
1 - VGA (15 pin; High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB A (4 pin) Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista(32/64), XP(32/64) (Aero 3D interface supported)
Special Notes / Requirements
Note VGA over Ethernet (LAN, TCP/IP) is not supported by the Mac OS
Indicators
LED Indicators 1 - Power indicator
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 110 ~ 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 20~90% RH (no condensation)
Operating Temperature 0°C ~ 40°C (32°F ~ 104°F)
Storage Temperature -20°C ~ 60°C (-4°F ~ 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 1.1 in [27 mm]
Product Length 5.2 in [133 mm]
Product Weight 5 oz [142 g]
Product Width 2.8 in [71 mm]
Packaging Information
Shipping (Package) Weight 16.2 oz [460 g]
What's in the Box
Included in Package 1 - IP or USB to VGA Video Converter
1 - Mini USB to USB Cable
1 - Universal Power Adapter
1 - Driver and Software CD
1 - Instruction Manual
6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

$112.99

In stock:   USA: 59  |  Canada: 0
USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

$59.99

In stock:   USA: 2522  |  Canada: 146

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

USB 2.0 Cables (1)

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$6.99

In stock:   USA: 3894  |  Canada: 117

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

VGA Cables (2)

Coax HD15 VGA Cable - M/M
MXT101MMHQ

6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$14.99

In stock:   USA: 4596  |  Canada: 378

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Coax HD15 VGA Cable - M/M
MXT101MMHQ10

10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$18.99

In stock:   USA: 743  |  Canada: 0

KVM Switches (1)

DC Power Adapter - 5V, 3A
SVA5M3NEUA

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

$17.99

In stock:   USA: 318  |  Canada: 43

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Mini USB Cables & Adapters (1)

Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6

6 ft Mini USB Cable - A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

$7.99

In stock:   USA: 439  |  Canada: 1550

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the IPUSB2VGA. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   1
★   0
★   0
★   0
★   0

Average Customer Ratings

1-1 of 1 Reviews
Sort:  
Rating: 5 /5

Great product for digital signage

We used this product to connect 6 screens in different locations around our building to show Powerpoint presentations, videos and other dynamic content. You'll have to purchase an add-on software from Monitors AnyWhere to control those.

Quality of Product (5/5)
Helpful? Yes · 2 No · 2 - Report Comment

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Ethernet to VGA over IP Converter

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field