StarTech.com

Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | TAA | Lifetime Warranty

Product ID: SFP10GSRSTTA

  • 100% compatibility with Cisco SFP-10G-SR guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
$347.99 USD
256+ In stock
In stock
US: 256 | CA: 0
256+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Overview

The SFP10GSRST is a TAA compliant Cisco SFP-10G-SR compatible fiber transceiver module that has been designed, programmed and tested to work with Cisco® brand switches and routers. It delivers dependable 10GbE connectivity over fiber cable, for 10GBASE-SR compliant networks, with a maximum distance of up to 300 m (984 ft.). 

Technical Specifications: 

  • Wavelength: 850 nm 
  • Maximum Data Transfer Rate: 10Gbps 
  • Type: Multimode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 300 m (984 ft.) 
  • MTBF: 805,386 hours 
  • Power Consumption: Less than 1.3 Watts 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP+ fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance.

Applications

Expand your network to remote segments

Replacing defective or damaged SFP+ modules in Cisco switches and routers 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3ae 10GBASE-SR
WDM No
Performance
Compatible Networks 10 Gbps
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 300 m (984 ft)
Maximum Data Transfer Rate 10.7Gbps
MTBF 805,386 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
System and Cable Requirements MSA or Cisco compliant SFP+ port
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 30~70% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 85°F)
Physical Characteristics
Color Silver
Enclosure Type Zinc-Plated Casing
Product Height 0.4 in [10 mm]
Product Length 2.2 in [57 mm]
Product Weight 0.7 oz [19 g]
Product Width 0.5 in [13.9 mm]
Packaging Information
Shipping (Package) Weight 1.8 oz [51 g]
What's in the Box
Included in Package 1 - SFP+ transceiver

Certifications

Related Products

 Cisco GLC-T Compatible SFP Transceiver Module - 1000BASE-T
GLCTSTTAA
Cisco GLC-T Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | TAA | Lifetime Warranty

$100.99
21+ In stock In stock
US: 21 | CA: 0
In stock
Cisco SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBASE-LR
SFP10GLRSTTA
Cisco SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | TAA | Lifetime Warranty

$468.99
118+ In stock In stock
US: 118 | CA: 0
In stock
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH
GLCLHSMDSTTA
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | TAA | Lifetime Warranty

$108.99
148+ In stock In stock
US: 148 | CA: 0
In stock
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR
SFP10GSRST
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

$342.99
136+ In stock In stock
US: 119 | CA: 17
In stock Learn More
SFP transceiver w/ DDM  (1.25Gbps, 1310nm, Single Mode, LC)
SFPG1320C
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LH

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 20 km (12.4 mi) | Lifetime Warranty

$117.99
178+ In stock In stock
US: 178 | CA: 0
In stock
Cisco GLC-FE-100FX Compatible SFP Transceiver Module - 100BASE-FX
SFPF1302C
Cisco GLC-FE-100FX Compatible SFP Transceiver Module - 100BASE-FX

100 Mbps | Multi Mode Fiber | LC | 2 km (1.2 mi) | Lifetime Warranty

$71.99
166+ In stock In stock
US: 138 | CA: 28
In stock Learn More
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX
SFPGESST
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

$76.00
22+ In stock In stock
US: 14 | CA: 8
In stock Learn More
Cisco GLC-SX-MMD Compatible SFP Transceiver Module - 1000BASE-SX
GLCSXMMDSTT
Cisco GLC-SX-MMD Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 500 m (1640 ft) | TAA | Lifetime Warranty

$77.99
303+ In stock In stock
US: 303 | CA: 0
In stock

Accessories

Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.