StarTech.com

Refurbished 25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

Product ID: RK2536BKFR

  • Includes casters and stabilizer feet
  • Flat packed into a single carton for easy shipping
  • Vented doors and side panels
View More
  • Adjustable mounting rails
  • Quick and easy to assemble
$483.99 USD
In stock with partners:
Where To Buy

NEW RK2536BKF
available for $858.99 USD!

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Overview

The RK2536BKF DuraRak 25U 36-inch (depth) server cabinet/rack features a vented acrylic front door and mesh rear door, to provide devices stored in the cabinet with cost-effective passive cooling.

Supporting a total load capacity of 815 kgs (1800 lbs), the server rack is constructed of steel and aluminum to ensure a sturdy platform for valuable server/networking equipment. The included casters make this product a flexible rack solution for any IT environment or server closet.

The rack is easy to assemble at the point of installation for rapid deployment and features a flat-packed design that helps to minimize shipping costs.

Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the paint on the metal casing, but all other components are as new. Backed by a 90-day replacement warranty.

The StarTech.com Advantage

  • Comes with heavy duty casters for easy installation and mobility when needed
  • Heavy duty steel construction and high weight capacity allows any type of equipment to be installed without worry
  • Steel mesh and vented doors allows the unit to passively cool without adding to the electric bill

Applications

Perfect solution for Technology shops and repair centers with limited space and mountable equipment where security is required

Ideal for rack mount servers, KVM switches, networking equipment and cabinet consoles

Audio/Video editing room, radio or television studio broadcast rackmount equipment

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Back Door Construction Steel Mesh
Casters Included
Fan(s) No
Frame Type Enclosed Cabinet
Front Door Construction Steel w/ Window
Front Door Key Lock Yes
Industry Standards DIN41491 Part I
EIA RS310-D
IEC297-2
Rack Type 4-Post
Side Panel Construction Solid Steel
U Height 25U
Wallmountable No
Performance
Weight Capacity (Stationary) 1768 lb [800 kg]
Physical Characteristics
Color Black
Internal Depth 34.6 in [877.9 mm]
Internal Height 45.7 in [1162 mm]
Internal Width 18.3 in [465 mm]
Maximum Mounting Depth 32 in [813 mm]
Product Weight 159.1 lb [72 kg]
Packaging Information
Flat Pack (Assembly Required) Yes
Shipping (Package) Weight 165.8 lb [75 kg]
What's in the Box
Included in Package 4 - Stabilizer feet
2 - Door Keys
2 - Side Panel Keys
50 - M6 Cab Screws
50 - M6 Cage Nuts

Certifications

Related Products

25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

$858.99
71+ In stock In stock
US: 65 | CA: 6
In stock Learn More
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

$312.99
140+ In stock In stock
US: 137 | CA: 3
In stock Learn More
12U 4 Post Server Equipment Open Frame Rack Cabinet w/ Adjustable Posts & Casters
4POSTRACK12A
12U 4 Post Server Equipment Open Frame Rack Cabinet w/ Adjustable Posts & Casters

Store your servers, network and telecommunications equipment in this 12U, adjustable open-frame rack

$324.99
78+ In stock In stock
US: 76 | CA: 2
In stock Learn More
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

$402.99
5+ In stock In stock
US: 2 | CA: 3
In stock Learn More
36U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK36
36U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 36U open-frame rack

$399.99
14+ In stock In stock
US: 9 | CA: 5
In stock Learn More
42U Adjustable 4 Post Open Server Equipment Rack Cabinet
4POSTRACKBK
42U Adjustable 4 Post Open Server Equipment Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 42U open-frame rack

$422.99
206+ In stock In stock
US: 182 | CA: 24
In stock Learn More
45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack
4POSTRACKHD
45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack

Store your servers, network and telecommunications equipment in this 45U high-capacity open-frame rack

$793.99
9+ In stock In stock
US: 7 | CA: 2
In stock Learn More
15U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans
2636CABINET
15U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans

Store your servers, network and telecommunications equipment securely in this 15U solid steel rack

$1,067.99
41U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans
7236CABINET
41U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans

Store your servers, network and telecommunications equipment securely in this 41U solid steel rack

$1,444.99
14+ In stock In stock
US: 13 | CA: 1
In stock Learn More
10U 19in Wall Mounted Server Rack Cabinet
CAB1019WALL
10U 19in Wall Mounted Server Rack Cabinet

Store your servers, network and telecommunications equipment securely in this 10U wall-mountable cabinet

$367.99
76+ In stock In stock
US: 72 | CA: 4
In stock Learn More
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

$770.99
213+ In stock In stock
US: 191 | CA: 22
In stock Learn More
8U Open Frame Wall Mount Equipment Rack - 12in Deep
RK812WALLO
8U Open Frame Wall Mount Equipment Rack - 12in Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

$149.99
51+ In stock In stock
US: 41 | CA: 10
In stock Learn More

Accessories

Refurbished 25U 36in Knock-Down Server Rack Cabinet with Casters

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.