StarTech.com

Universal Heavy Duty Caster Kit for Server Rack Cabinets - Pkg of 4

Add mobility to your full sized server rack or cabinet with heavy duty casters

Product ID: RKCASTER

  • Maximum static load capacity of 150kg (330lb) per caster, total of 600kg (1322lb)
  • Universal bolt configuration
$65.99 USD
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Mounting Hole Spacing
"Center to Center"
15 mm (.59 in)
Weight Capacity (Stationary) 1326 lb [600 kg]
Wheel Diameter 50.8 mm [2 in]
Special Notes / Requirements
Note Weight capacity is a static loading capacity indicated as a combined total for all 4 casters. Each caster is rated at 150kg(332lbs) individually.
Physical Characteristics
Weight of Product 2.5 lb [1.1 kg]
Packaging Information
Package Height 2.6 in [66 mm]
Package Length 7.3 in [18.6 cm]
Package Width 4.7 in [12 cm]
Shipping (Package) Weight 2.7 lb [1.2 kg]
What's in the Box
Included in Package 4 - Heavy Duty Casters

Certifications

Related Products

42U 36in Black Server Rack Cabinet w/ Mesh Door - No Side Panels
RK4236BKNS
42U 36in Black Server Rack Cabinet w/ Mesh Door - No Side Panels

Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack

$816.99
Universal Heavy Duty Caster Kit for Server Rack Cabinets - Pkg of 4