StarTech.com

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

Product ID: ECUSB3S254F

  • Unique flush-mount form factor design
  • Two SuperSpeed USB 3.0 compliant ports with support for transfer rates up to 5 Gbps
  • UASP support for more efficient data transfer
View More
  • Backward compatible with USB 2.0/1.x devices
  • Compliant with USB 3.0 base specification 1.0 and xHCI specification 0.95
  • Compliant with PCI Express specification 2.0
  • Built-in external DC power connector (optional)
59,99 € EUR exc VAT
71,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type ExpressCard
Card Type 54mm ExpressCard
Chipset ID Renesas/NEC - µPD720200
Interface USB 3.0
Ports 2
Performance
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2008 R2, 2003
Special Notes / Requirements
Note The maximum throughput of this card is limited by the host bus interface. If used with ExpressCard Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with ExpressCard Gen 2.0 enabled computers, the max throughput is 5 Gbps.
System and Cable Requirements Available ExpressCard/54 slot
Power
Center Tip Polarity Positive
Output Voltage 5 DC
Plug Type A
Power Source Not Included (not required for standard applications)
Environmental
Operating Temperature 0°C to 85°C (32°F to 185°F)
Storage Temperature -65°C to 125°C (-85°F to 257°F)
Physical Characteristics
Product Height 0.5 cm [0.2 in]
Product Length 74 mm [2.9 in]
Product Width 54 mm [2.1 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 105 g [3.7 oz]
What's in the Box
Included in Package 1 - ExpressCard USB 3.0 Card
1 - USB to DC Power Adapter Cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2008 R2, 2003

Certifications

Related Products

2 Port Flush Mount ExpressCard 54mm eSATA II Controller Adapter Card
ECESATA254F
2 Port Flush Mount ExpressCard 54mm eSATA II Controller Adapter Card

Add 2 flush mounted eSATA ports to a laptop through an ExpressCard/54 slot

35,99 € exc VAT
43,19 € inc VAT
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

Accessories