Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter

Product ID: USB433WACDB

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 2.0

Features
  • Wireless AC600 compatible (433 + 150 Mbps)

  • Compliant with 802.11 a/b/g/n/ac standards

  • USB 2.0 host interface

More Features . . .
  • Dual band 2.4 / 5 GHz support (802.11ac is 5 GHz only)

  • 1 Transmitter / 1 Receiver (1x1:1) antenna configuration

  • Supports WEP (64-128-bit), WPA and WPA2 wireless security

  • WPS hardware button

  • Supports WMM Quality of Service

  • Compact design

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
41,99 € EUR exc VAT
50,39 € inc VAT

ID: USB433WACDB

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB433WACDB USB 2.0 Mini AC600 Wireless Network Adapter lets you add Wireless-AC connectivity to a desktop or laptop computer, through a conveniently small USB adapter.

With bandwidth-intensive applications like streaming HD video, online conferencing, file transfers and gaming becoming more demanding, this Wireless-AC adapter gives you added speed and range for your office or home wireless network when paired with an 802.11ac router. The dual-band USB WiFi adapter supports maximum data rates of up to 433 Mbps on the 5GHz band, plus up to 150 Mbps on the 2.4GHz band.

This versatile network adapter features a 1T1R (1 transmitter, 1 receiver) antenna design, with a physical WPS button for secure, one-touch device registration. To integrate with all of your networking devices, the 802.11ac USB adapter is backward compatible with 802.11a/b/g/n networks.

Backed by a StarTech.com 2-year warranty, with free lifetime technical support.

The StarTech.com Advantage
  • Experience faster wireless speed and better coverage with 802.11ac compatibility
  • Ensure fast WiFi with less interference through dual band 2.4 / 5 GHz operation
  • Connect to existing wireless networks with 802.11a/b/g/n backward compatibility
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.6 to 10.13

Applications
  • Replace or upgrade the wireless capabilities of your desktop or laptop to the latest standard
  • Connect to the less congested 5 GHz WiFi band to avoid interference from common wireless devices such as cordless phones
  • Conference online, transfer files, stream HD video or game without lag, through faster wireless performance
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 1x1:1 (TxR:S)
Bus Type USB 2.0
Chipset ID Realtek - RTL8811AU
Industry Standards IEEE 802.11ac, IEEE 802.11n, IEEE 802.11g, IEEE 802.11a, IEEE 802.11b
Interface Wireless Ethernet
Performance
Frequency Range 2.4000~2.4835GHz
5.150~5.825GHz
Full Duplex Support Yes
Maximum Data Transfer Rate 433 Mbps (5 GHz)
150 Mbps (2.4 GHz)
Modulation DSSS with DBPSK and DQPSK, CCK with long and short preamble, OFDM with BPSK, QPSK, 16QAM and 64QAM, 256QAM
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
TKIP/AES
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - Wireless AC (IEEE 802.11ac)
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.6 to 10.13
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Link / Activity
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH
Operating Temperature 0°C ~ 40°C (32°F ~ 104°F)
Storage Temperature -20°C ~ 60°C (-4°F ~ 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 7 mm [0.3 in]
Product Length 35 mm [1.4 in]
Product Weight 4 g [0.1 oz]
Product Width 15 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 101 g [3.6 oz]
What's in the Box
Included in Package 1 - USB Wireless Adapter
1 - Driver CD
1 - Instruction Manual
USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter
USB433WACDB

USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 2.0

41,99 € exc VAT
50,39 € inc VAT

USB 3.0 AC1200 Dual Band Wireless-AC Network Adapter - 802.11ac WiFi Adapter
USB867WAC22

USB 3.0 AC1200 Dual Band Wireless-AC Network Adapter - 802.11ac WiFi Adapter

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 3.0

66,99 € exc VAT
80,39 € inc VAT

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White
USB150WN1X1W

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White

Add high-speed Wireless-N connectivity to a desktop or laptop system through USB

18,99 € exc VAT
22,79 € inc VAT

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
20,39 € inc VAT

* Product appearance and specifications are subject to change without notice.