StarTech.com

Shielded Cat 6 Cables

Deliver high-performance Gigabit network connections, free of noise and EMI/RFI interference

Product ID: N6SPAT50CMGR

Color:

Available in

To view a product, select a in the options on the left

€ 5,99 EUR exc VAT
€ 7,25 EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Type Shielded Snag-less
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 Pair SFTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 500 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Environmental
Humidity 0-95 %
Operating Temperature 0 to 50 °C
Storage Temperature -20 to 60 °C
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Gray
Conductor Type Stranded Copper
Product Height 0.000
Product Length 0.5 m [1.6 ft]
Product Width 0.000
Weight of Product 28 g [1 oz]
Wire Gauge 26 AWG (0.404 mm)
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 1 - 0.5m Gray Cat6 Shielded (SFTP) Patch Cable

Certifications

Related Products

Cat6 Patch Cable - Shielded (SFTP) - 1m, Gray
N6SPAT1MGR
Cat6 Patch Cable - Shielded (SFTP) - 1m, Gray

Deliver high-performance Gigabit network connections, free of noise and EMI/RFI interference

€ 6,99 exc VAT
€ 8,46 inc VAT
Cat6 Patch Cable - Shielded (SFTP) - 2m, Gray
N6SPAT2MGR
Cat6 Patch Cable - Shielded (SFTP) - 2m, Gray

Deliver high-performance Gigabit network connections, free of noise and EMI/RFI interference

€ 7,99 exc VAT
€ 9,67 inc VAT
Cat6 Patch Cable - Shielded (SFTP) - 3m, Gray
N6SPAT3MGR
Cat6 Patch Cable - Shielded (SFTP) - 3m, Gray

Deliver high-performance Gigabit network connections, free of noise and EMI/RFI interference

€ 8,99 exc VAT
€ 10,88 inc VAT
Cat6 Patch Cable - Shielded (SFTP) - 5m, Gray
N6SPAT5MGR
Cat6 Patch Cable - Shielded (SFTP) - 5m, Gray

Deliver high-performance Gigabit network connections, free of noise and EMI/RFI interference

€ 12,99 exc VAT
€ 15,72 inc VAT