Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2m Pro Series Metal High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create stylish and durable Ultra HD connections between your High Speed HDMI®-equipped devices, for the ultimate home theater experience
Product ID: HDPSMM2M
- Stylish Metal HDMI Connector Moldings
- Thin cable construction – outer diameter (OD) of 3.6mm
- Supports Ultra HD Resolutions up to 4k x 2k
- Gold-plated HDMI connectors
Volume Order? Request a quote
Reseller Pricing: Create an Account
Overview
The HDPSMM2M Pro Series High Speed HDMI cable (2m) features 2 gold-plated HDMI (male) connectors inside a metal connector molding, providing durable, high quality connections with a stylish look that offer the perfect finish for your home theatre or professional A/V environment.
This 2-meter, lightweight HDMI cable also features thinner HDMI wire construction – roughly half the thickness of a regular 2m cable, which allows for a more flexible installation with minimal clutter.
This high-end HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.
The HDPSMM2M is backed by StarTech.com's Lifetime Warranty.
About StarTech.com HDMI to HDMI Cables:
StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.
The StarTech.com Advantage
- High-end metal connectors for a stylish finish
- Gold-plated connectors help prevent corrosion, to ensure a high quality HDMI connection
- Flexible construction for easier installations
Applications
Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc.
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Micro Canada | 65973X | |
Tech Data Canada | 0472CV | |
Synnex Canada | 5334893 | |
ASI Distribution Canada | 158974 | |
DandH Canada | HDPSMM2MCA | |
UPC Code | 065030859066 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Gold | |
Performance | ||
Maximum Digital Resolutions | 4K x 2K @ 30 Hz | |
Connector(s) | ||
Connector A | 1 - HDMI (19 pin) Male | |
Connector B | 1 - HDMI (19 pin) Male | |
Physical Characteristics | ||
Cable Length | 6.6 ft [2 m] | |
Color | Black | |
Connector Style | Straight | |
Product Length | 6.6 ft [2 m] | |
Product Weight | 1.9 oz [53 g] | |
Wire Gauge | 36 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 2.2 oz [63 g] | |
What's in the Box | ||
Included in Package | 1 - 2m Pro Series Metal High Speed HDMI® Cable - HDMI - M/M |
Related Products
1m Pro Series Metal High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create stylish and durable Ultra HD connections between your High Speed HDMI®-equipped devices, for the ultimate home theater experience
505+ In stock
In stock
CA: 38 | US: 467
In stock
Learn More
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- HDPSMM2M_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
HDMI cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:
-
Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.
-
Test at a lower resolution, for example, 1024 x 768.
-
If you are using 4K resolutions, test with a shorter cable.
If you are experiencing issues with audio over HDMI, ensure that the following is true:
-
The source is set up to output audio over HDMI.
-
The destination is compatible with the source's audio format.
-
The destination's volume was raised.
Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Customer Reviews
(0 reviews)0 out of 5 stars
Quality of Product
Tell us what you think of this product.
Need a little help getting started? Check out our review guidelines.

2m Pro Series Metal High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Product ID: HDPSMM2M
Follow us on Twitter | Find us on Google+