Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comMPO/MTP Fiber Optic Cable - Plenum-Rated - OM3, 40Gb - Push/Pull-Tab - 3 m (10 ft.)
Terminate twelve fiber connections using a single 40 Gigabit network cable -- designed for high-density fiber networks
Product ID: MPO12PL3M
- Interface between different networking devices at varying speeds
- Optimize accessibility and install or remove connectors with one hand using the push-and-pull tabs
- MTP connectors use Type A straight-through pinout
- Get test data for your fiber cable - an insertion loss and return loss test report is included in each cable bag
- Save circuit card and rack space with twelve times the density of SC connectors
Volume Order?
Request a quote
Reseller Pricing:
Create an Account
Overview
This MPO/MTP fiber optic cable houses 12 fibers and lets you interface between different networking devices of varying speeds. For example, you can set up a one-to-one connection between two 40Gbps switches or servers. Alternatively, you can connect a 40Gbps switch and break out the 40Gbps into six duplex 10Gbps LC connections on a patch panel or network cassette, which then fans out to individual 10Gbps devices.
The MTP connector provides twelve times the density of an SC connector and saves circuit card and rack space. Plus, the push-and-pull tabs optimize accessibility by letting you install or remove the connectors with one hand without needing additional tools.
The MTP to MTP cable is housed in a plenum-rated jacket and is ideal for installations where CMP fire rating is required.
Each OM3 fiber cable has been individually tested for insertion loss and return loss. The full test report is included in each cable bag.
The MPO12PL3M from StarTech.com is backed by a lifetime warranty.
Applications
Use in 10/40 Gigabit Ethernet and fiber channel applications
Connect 40Gbps MPO/MTP devices such as fiber patch panels, hubs, switches, media converters, and routers
Supports 40GBASE-SR4 and 100GBASE-SR10 in applicable parallel optics networks
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Micro Canada | 8115YD | |
Tech Data Canada | 0S4165 | |
SYNNEX Canada | 6169321 | |
ASI Distribution Canada | 218375 | |
D&H Canada | MPO12PL3MCA | |
UPC Code | 065030878982 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Type | Straight-Through | |
Fiber Size | 50/125 | |
Fire Rating | CMP Rated (Plenum) | |
Performance | ||
Fiber Classification | OM3 | |
Type | Multi Mode | |
Connector(s) | ||
Connector A | 1 - MPO/MTP Female | |
Connector B | 1 - MPO/MTP Female | |
Physical Characteristics | ||
Cable Length | 9.8 ft [3 m] | |
Color | Aqua | |
Product Height | 0.3 in [7 mm] | |
Product Length | 118.1 in [3000 mm] | |
Product Weight | 1.1 oz [32 g] | |
Product Width | 0.6 in [14 mm] | |
Packaging Information | ||
Shipping (Package) Weight | 1.6 oz [44 g] | |
What's in the Box | ||
Included in Package | 1 - fiber optic cable |
Related Products
MPO/MTP Fiber Optic Cable - Plenum-Rated - OM3, 40Gb - Push/Pull-Tab - 1 m (3 ft.)
Terminate twelve fiber connections using a single 40 Gigabit network cable -- designed for high-density fiber networks
66+ In stock
In stock
CA: 1 | US: 65
In stock
Learn More
MPO/MTP Fiber Optic Cable - Plenum-Rated - OM3, 40Gb - Push/Pull-Tab - 2 m (6 ft.)
Terminate twelve fiber connections using a single 40 Gigabit network cable -- designed for high-density fiber networks
251+ In stock
In stock
CA: 4 | US: 247
In stock
Learn More
MPO/MTP Fiber Optic Cable - Plenum-Rated - OM3, 40Gb - Push/Pull-Tab - 5 m (15 ft.)
Terminate twelve fiber connections using a single 40 Gigabit network cable -- designed for high-density fiber networks
112+ In stock
In stock
CA: 3 | US: 109
In stock
Learn More
MPO/MTP Fiber Optic Cable - Plenum-Rated - OM3, 40Gb - Push/Pull-Tab - 10 m (30 ft.)
Terminate twelve fiber connections using a single 40 Gigabit network cable -- designed for high-density fiber networks
130+ In stock
In stock
CA: 1 | US: 129
In stock
Learn More
Product Support
Diagram(s):
-
MPO12PLXXM_Drawing.pdf
- Language: English
Data Sheets
-
MPO12PL3M_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Customer Reviews
(0 reviews)0 out of 5 stars
Quality of Product
Tell us what you think of this product.
Need a little help getting started? Check out our review guidelines.

MPO/MTP Fiber Optic Cable - Plenum-Rated - OM3, 40Gb - Push/Pull-Tab - 3 m (10 ft.)
Product ID: MPO12PL3M
Follow us on Twitter | Find us on Google+