Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com16-port KVM Module for Rack-mount LCD Consoles
Enhance your StarTech.com LCD console by adding control for sixteen USB or PS/2 computers, or use with a separate PS/2 keyboard and mouse with VGA display
Product ID: CAB1631HD
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Universal 16 port KVM switch Module controls up to 16 computers directly and up to 136 computers by cascading 8 additional KVM switches
- Compact 1U rack height takes up very little cabinet or rack space
- Hot-pluggable feature allows computers to be added or removed without shutting down
- Compatible with PC, Mac and Sun servers and systems
- Auto Scan Mode lets you switch between computers for easy monitoring
- Supports IntelliMouse (Pro)
- Each computer name can be defined via the OSD menu (14 characters)
- Uses StarTech.com tangle-fee KVM cables
- Operating system independent
- No software or drivers required
- Login authentication restricts access to authorized users
- DDC2B compatible
- Plug and Play compliant
Volume Order? Request a quote
Reseller Pricing: Create an Account
Overview
This 16-port KVM module works with the StarTech.com series of rack-mounted LCD consoles, enabling you to control sixteen servers from one location. You can upgrade a single port LCD console or replace a faulty console (see our list of compatible LCD consoles below).
With independent VGA and PS/2 keyboard and mouse ports, you can also use this switch as a standalone KVM, creating a discreet rack-mountable KVM solution.
Increase your productivity
By adding this KVM module to your rack mount LCD console you can control sixteen individual computers or servers from a centralized location.
Hassle-free integration
Because the KVM module works with your existing LCD console, you can ensure simple integration into your server room setup. To ensure compatibility this KVM module supports any operating system has been extensively tested in Windows®, Mac and Linux environments.
You can also connect to both PS/2 and USB servers using StarTech.com’s convenient line of interface specific KVM cables. The cables come in variety of lengths with PS/2 or USB depending on your specific server requirements.
Compatible LCD consoles
North America
RACKCOND1701 (add 16 port module)
RACKCONS1908 (replace original module)
RACKCONS1916 (replace original module)
RACKCONS1708 (replace original module)
RACKCONS1716 (replace original module)
United Kingdom
RACKCOND1701 (add 16 port module)
RKCONS1716GB (replace original module)
RKCONS1908GB (replace original module)
Europe
RACKCOND1701 (add 16 port module)
RKCOND1701FR - French Keyboard (add 16 port module)
The CAB1631HD is backed by a 2-year StarTech.com warranty and free lifetime technical support.
The StarTech.com Advantage
- Enables you to control 16 computers from your 1U Integrated Cabinet Console
- Compact design – rear cable connections provide unmatched space saving
Applications
Datacenter computer control
Manufacturing line computer control
PC test/burn-in computer control
Co-location/ISP computer control
Server farms
Technical Specifications
Product Numbers | ||
---|---|---|
Dell Harmony | A1670947 | |
Ingram Micro Canada | 66009M | |
Tech Data Canada | 05234K | |
Synnex Canada | 9060826 | |
ASI Distribution Canada | 106185 | |
UPC Code | 065030802055 |
Warranty Information | ||
---|---|---|
Warranty | 3 Years | |
Hardware | ||
Audio | No | |
Daisy-Chain | Yes | |
KVM Ports | 16 | |
Number of Monitors Supported | 1 | |
PC Interface | USB and PS/2 | |
PC Video Type | VGA | |
Rack-Mountable | Yes | |
U Height | 1U | |
Performance | ||
Auto Scan | 3, 8, 15 & 30 seconds | |
DVI Support | No | |
IP Control | No | |
Maximum Analog Resolutions | 1920 x 1440 pixels | |
Maximum Cable Length | 100ft for Console Connection | |
Maximum Cascaded Computers | 136 | |
Maximum Number of Users | 1 | |
MTBF | 72,000 Hours | |
On-Screen Display | Yes | |
Port Selection Support | Hotkeys and OSD (On Screen Display) | |
Security Features | Per-Port Passwords | |
Connector(s) | ||
Console Interface(s) | 1 - VGA (15 pin, High Density D-Sub) Female | |
2 - PS/2 (6 pin, Mini-DIN) Female | ||
Host Connectors | 16 - VGA (15 pin, High Density D-Sub) Female | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Special Notes / Requirements | ||
Note | Centronics Connector: 1 x 36 pin Centronics connector (Connects 8 port KVM module to 1UCABCONS or IUCABCONS17) | |
Power | ||
Center Tip Polarity | Positive | |
Input Current | 1.8A | |
Input Voltage | 110V-240V AC | |
Output Current | 4A | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 0.6W | |
Power Source | Not Included (not required for standard applications) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Depth | 7.1 in [180 mm] | |
Product Height | 1.7 in [44 mm] | |
Product Width | 17.2 in [436 mm] | |
Packaging Information | ||
Shipping (Package) Weight | 5 lb [2.3 kg] | |
What's in the Box | ||
Included in Package | 1 - 16 Port KVM Module | |
2 - Mounting Brackets (w/ Screws) | ||
1 - Instruction Manual |
Related Products
8-port KVM Module for Rack-mount LCD Consoles
Enhance or replace the KVM module on your StarTech.com LCD console by controlling eight USB or PS/2 computers, or use with a separate PS/2 keyboard and mouse with VGA display
152+ In stock
In stock
CA: 7 | US: 145
In stock
Learn More
Accessories
6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available
10 ft Coax High Resolution VGA Monitor Cable HD15 M/M
Connect your VGA monitor with the highest quality connection available
15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available
25 ft 3-in-1 Ultra Thin PS/2 KVM Cable
Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
6 ft 3-in-1 Ultra Thin PS/2 KVM Cable
Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
10 ft Ultra Thin USB VGA 2-in-1 KVM Cable
Connect VGA video and USB using a single thin KVM cable
29+ In stock
In stock
CA: 29 | US: 0
In stock
15 ft 2-in-1 Ultra Thin USB KVM Cable
Connect VGA video and USB using a single thin KVM cable
6 ft 2-in-1 Ultra Thin USB KVM Cable
Connect VGA video and USB using a single thin KVM cable
Product Support
Drivers & Downloads
Manual(s):
-
CABxx31HD_rev_1.pdf
English
Compliance Letter(s):
Data Sheet(s)
- CAB1631HD_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Customer Reviews
(0 reviews)0 out of 5 stars
Quality of Product
Tell us what you think of this product.
Need a little help getting started? Check out our review guidelines.

16-port KVM Module for Rack-mount LCD Consoles
Product ID: CAB1631HD
Follow us on Twitter | Find us on Google+