StarTech.com

7-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

Product ID: HB20A7AME

  • Protects your connected devices with 15kV Air and 8kV Contact ESD protection
  • Surge protection of 350W on the downstream and upstream USB ports
  • Mount industrial USB 2.0 hub where required with built-in mounting brackets or included DIN rails
View More
  • Offers flexible, wide-range power inputs with a 7-48V DC terminal block
  • Equipped with a Multi-Transaction Translator (MTT) on each DFP port
357,99 € EUR exc VAT
386,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Genesys Logic - GL852GT
Industry Standards USB 2.0
Interface USB 2.0
Ports 7
USB-C Host Connection No
Performance
ESD Protection +/-15kV (Air)
+/-8kV (Contact)
Maximum Data Transfer Rate 480 Mbps
Surge Protection 350W on the DFP and UFP
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
External Ports 1 - Terminal Block (3 Wire)
1 - USB B (4 pin) Female
7 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Any computer with a USB 2.0 port
Indicators
LED Indicators 1 - Power
Power
Input Current 4A
Input Voltage 7 ~ 48 DC
Power Consumption (In Watts) 28 W
Power Source Terminal Block
Environmental
Humidity 5 ~ 95% RH
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Enclosure Type Metal
Form Factor Industrial
Product Height 4.2 cm [1.7 in]
Product Length 13.2 cm [5.2 in]
Product Width 63 mm [2.5 in]
Weight of Product 404 g [14.3 oz]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 24.2 cm [9.5 in]
Package Width 16.6 cm [6.5 in]
Shipping (Package) Weight 628 g [22.2 oz]
What's in the Box
Included in Package 1 - USB 2.0 hub
1 - 2 m [6.6 ft] USB-A to USB-B cable
1 - DIN rail kit
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection
HB20A4AME
4-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

270,99 € exc VAT
292,67 € inc VAT
4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

88,99 € exc VAT
96,11 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

107,99 € exc VAT
116,63 € inc VAT
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection
ST1030USBM
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection

Industrial-grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5 Gbps

195,99 € exc VAT
211,67 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
110,15 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
92,87 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
92,87 € inc VAT

Accessories