StarTech.com

Mini USB Bluetooth 2.1 Adapter - Class 1 EDR Wireless Network Adapter

Add Bluetooth 2.0 with EDR capabilities to a computer, through USB

Product ID: USBBT1EDR2

  • Bluetooth v2.1 + EDR compliant
  • Class 1 device with 100m (328ft) effective range
  • Ultra-compact form factor
View More
  • Support for Enhanced Data Rate with data transfer rates up to 3 Mbps
  • Power/Standby LED indicator
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration Chip Antenna
Chipset ID CSR - BC0401PC08
Industry Standards Bluetooth v2.1 + EDR
Interface USB 1.1
Performance
Frequency 2.4 GHz ISM
Frequency Range 100m (328ft)
Maximum Data Transfer Rate 3 Mbps
Modulation GFSK,p/4 DQPSK, 8DPSK
MTBF 12,000 hours
Connector(s)
Connector Type(s) 1 - Bluetooth Class 1.0
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.6 - 10.9
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power/Standby
Power
Power Consumption (In Watts) 1W
Environmental
Humidity 75% RH
Operating Temperature -10°C to 50°C (14°F to 122°F)
Storage Temperature -25°C to 80°C (-13°F to 176°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 0.7 cm [0.3 in]
Product Length 22 mm [0.9 in]
Product Width 15 mm [0.6 in]
Weight of Product 1 g [0 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 17.2 cm [6.8 in]
Package Quantity 1
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 75 g [2.6 oz]
What's in the Box
Included in Package 1 - USB to Bluetooth Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.6 - 10.9

Certifications

Related Products

Mini USB Bluetooth 2.1 Adapter - Class 2 EDR Wireless Network Adapter
USBBT2EDR2
Mini USB Bluetooth 2.1 Adapter - Class 2 EDR Wireless Network Adapter

Add Bluetooth 2.0 with EDR capabilities to a computer, through USB

16,99 € exc VAT
18,35 € inc VAT