StarTech.com

USB 2.0 300 Mbps Mini Wireless-N Network Adapter - 802.11n 2T2R WiFi Adapter

Add high-speed Wireless-N connectivity to a desktop or laptop system through USB 2.0

Product ID: USB300WN2X2C

  • Extremely compact and lightweight design
  • 2 Transmitter/2 Receiver (2x2:2) antenna configuration
  • Compliant with IEEE 802.11n standards, with data rates up to 300Mbps
View More
  • Backward compatible with 802.11b/g (11/54Mbps respectively)
  • Supports WEP (64-128-bit), WPA and WPA2 wireless security
  • Supports WMM Quality of Service
23,99 € EUR exc VAT
25,91 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Bus Type USB 2.0
Chipset ID Realtek - RTL8192EU
Industry Standards IEEE 802.11b, IEEE 802.11g, IEEE 802.11n
Interface Wireless Ethernet
Performance
Bandwidth 20 / 40MHz
Frequency Range 2.400GHz ~ 2.484GHz
Maximum Data Transfer Rate 300 Mbps
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
TKIP/AES
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - Wireless N (IEEE 802.11n)
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.14
Linux kernel 2.6.x, 4.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Link / Activity
Power
Power Source USB-Powered
Environmental
Humidity 10% ~ 90% RH (Non-condensing)
Operating Temperature 0°C ~ 40°C (32°F ~ 104°F)
Storage Temperature -40°C ~ 70°C (-40°F ~ 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 0.6 cm [0.2 in]
Product Length 22 mm [0.9 in]
Product Width 16 mm [0.6 in]
Weight of Product 0 g [0 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.1 cm [6.7 in]
Shipping (Package) Weight 65 g [2.3 oz]
What's in the Box
Included in Package 1 - USB Wireless N Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.14
Linux kernel 2.6.x, 4.4.x to 4.11.x LTS Versions only

Certifications

Related Products

USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter
USB433WACDB
USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 2.0

41,99 € exc VAT
45,35 € inc VAT
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White
USB150WN1X1W
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White

Add high-speed Wireless-N connectivity to a desktop or laptop system through USB

18,99 € exc VAT
20,51 € inc VAT
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R
USB150WN1X1
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
18,35 € inc VAT