StarTech.com

USB Wi-Fi Adapter - AC600 - Dual-Band Nano Wireless Adapter

Add reliable wireless connectivity to your laptop or desktop computer, compatible with both 2.4GHz and 5GHz networks

Product ID: USB433ACD1X1

  • Add dual-band wireless connectivity to your laptop, tablet or desktop
  • Compatible with both 2.4GHz and 5GHz networks (802.11ac is 5 GHz only)
  • Data rates of up to 433Mbps on 5GHz and 150Mbps on 2.4GHz
View More
  • USB 2.0 host interface
  • Compact Nano form factor
  • IEEE 802.11a/b/g/n/ac compliant
  • Supports WEP (64-128-bit), WPA and WPA2 wireless security
32,99 € EUR exc VAT
35,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 1x1:1 (TxR:S)
Bus Type USB 2.0
Chipset ID Realtek - RTL8811AU
Industry Standards IEEE 802.11ac, IEEE 802.11n, IEEE 802.11g, IEEE 802.11a, IEEE 802.11b
Interface Wireless Ethernet
Performance
Frequency Range 2.4000~2.4835GHz
5.150~5.825GHz
Full Duplex Support Yes
Maximum Data Transfer Rate 433 Mbps (5 GHz)
150 Mbps (2.4 GHz)
Modulation DSSS with DBPSK and DQPSK, CCK with long and short preamble, OFDM with BPSK, QPSK, 16QAM and 64QAM, 256QAM
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
TKIP/AES
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - Wireless AC (IEEE 802.11ac)
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.14
Special Notes / Requirements
Note Compatible with both 2.4GHz and 5GHz networks (802.11ac is 5 GHz only)
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH
Operating Temperature 0°C ~ 40°C (32°F ~ 104°F)
Storage Temperature -40°C ~ 70°C (-40°F ~ 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 0.8 cm [0.3 in]
Product Length 16.6 mm [0.7 in]
Product Width 22.3 mm [0.9 in]
Weight of Product 2 g [0.1 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 17.4 cm [6.9 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 74 g [2.6 oz]
What's in the Box
Included in Package 1 - USB wireless adapter
1 - driver CD
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.14

Certifications

Related Products

USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter
USB433WACDB
USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 2.0

41,99 € exc VAT
45,35 € inc VAT
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R
USB150WN1X1
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
18,35 € inc VAT
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White
USB150WN1X1W
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White

Add high-speed Wireless-N connectivity to a desktop or laptop system through USB

18,99 € exc VAT
20,51 € inc VAT