Template:
Banner Image V2 Block

USB-C & Thunderbolt 3: 


Make the transition easy

Template:
Navigation Block
Template:
Text Block

Discover the possibilities with StarTech.com, the industry leader in USB-C and Thunderbolt 3 connectivity.

Make the switch and discover the benefits.


USB-C is the connector many have dubbed “future proof.” With its small and versatile design and the capabilities to carry multiple protocols, including those with advanced data rates and power, it’s not hard to see why this label fits.   

Template:
Media Block
Layout Type:
layout-grid

Simplified Connectivity

 

One port means simple connectivity. With USB-C, no matter what operating system, laptop brand or display connection, all users can share the same adapters and cables. With its reversible design, USB-C also offers frustration-free connections which allow users to easily connect the first time.

Upgrade to the Latest Devices 


The shift to USB-C has already begun with companies like Apple, Dell, Lenovo and Microsoft including the port on some of their latest devices. With researchers predicting that 70% of computers will feature USB-C by 2021, this new connector is quickly becoming the industry standard.

More Possibilities 


The USB-C connector brings you more than just your basic USB functionality. It can carry everything from USB 1.1 to USB 3.2 Gen 2x2, as well as DisplayPort and HDMI (via Alt modes) and Thunderbolt 3 (on Thunderbolt 3 equipped laptops). That kind of versatility means this single connector brings users more productivity and possibilities than ever before.

Template:
Text Block

USB-C connectivity for all of your needs.

Template:
Image Block

We'll help make the switch easy.

USB-C is the connector of the future, and as more industry manufacturers incorporate it into their devices, adapting is inevitable. We can help make the switch easy by offering educational resources and a toolbox of reliable USB-C accessories. 


Thunderbolt 3 cable Image

  Comprehensive selection

We offer the widest selection of USB-C & Thunderbolt 3 adapters and cables to cover all your connectivity needs.


  Certified

StarTech.com offers an extensive line of certified cables that help you maximize your laptop’s performance.


  No additional drivers

Hassle-free, Plug & Play collection of adapters that are pre-configured to support all operating systems.


  Maximum compatibility

StarTech.com has USB-C connectivity accessories to fit every operating system, laptop brand and connectivity need.


  IT grade quality

Trusted by IT pros around the world for our rigorous inhouse product testing, robust compliance, and lifetime multilingual technical support.


Template:
Text Block

Rolling out USB-C across your organization?

For questions about USB-C or help transitioning your team, contact our 24 hour technical support team, available Monday-Friday. 

Template:
Video Block

What exactly is USB-C?

USB Type-C and Thunderbolt 3 explained

 Play video on  image

Template:
Text Block

USB-C capabilities


Key ConsiderationsStarTech.com Products
DP ALT Mode
Single display
No drivers needed
Native signal
Windows/Mac/Chrome

Docks
Display Adapters

DP ALT Mode with MST
Multi display
Native signal
Windows only

MST Dock
MST Display Adapter

Display Link
Multi display (upto 4k@60Hz)
Drivers required
Windows/Mac/Chrome

Docks

Thunderbolt 3
Dual Display (Both 4k@60Hz)
High Performance
Max data transfer rate (40 Gbps)
Native Signal
Windows/Mac

MST Dock
MST Display Adapter


USB Technology vs Thunderbolt 3


USB 3.1 
Thunderbolt 3
Connector 
USB Type, A, B, C,
Micro A,
Micro B 

USB Type C 
Daisy Chain 
No 
Yes (up to 6 devices)
Compatibility 
USB 1.1, 2.0, 3.0, 3.1 Gen1, 3.1 Gen 2 
USB 1.1, 2.0, 3.0,
3.1 Gen 1, 3.1 Gen 2
Thunderbolt*
Thunderbolt 2*
Thunderbolt 3* 
Total Bandwidth
Max 5 Gbps (3.1 Gen1)
Max 10 Gbps (3.1 Gen 2)
Max 20 Gbps (3.2 Gen 2x2)

Max 40 Gbps
Power Delivery 
Up to 100W
Up to 100W


* Thunderbolt capable devices must be used to ensure compatibility with Thunderbolt 3 technology. Plugging USB-C device into a Thunderbolt 3 port will limit the performance of Thunderbolt 3 port.

Template:
Text Block

Resources

Discover the right USB-C solution for you.

Template:
Media Block
Layout Type:
layout-grid

Why StarTech.com?

StarTech.com is not only a trusted connectivity advisor for IT professionals around the globe, but our products are also used by over 80% of fortune 500 companies. We ensure our customers are never left without the critical connectivity parts they need to complete their technology solutions. 



Free pre & post sales support


Free Support (Monday to Friday)


Product reliability & performance


Our products are ensured by warranties, certifications and rigorous testing.


Immediate availability


Get the products you need when and where you need them.

Template:
Media Block
Layout Type:
layout-grid

What people are saying

Warte...
Back to top