4,5m VGA Monitorkabel - Hochauflösendes Koaxial HD15 Videokabel - St/Bu

Erweitern Sie die Reichweite Ihres VGA-Monitors ohne Verlust der Videosignalqualität.

Produkt-ID: MXT105HQ

  • Ideal for high resolution monitors (1024x768 and above)
  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedence matched at 75 Ohms for full brightness and vibrant picture color
Ihr Preis
€16.99 EUR excl. VAT
€18.35 EUR incl. VAT

This 15ft High Resolution VGA Monitor Extension Cable is designed to provide the highest VGA video quality possible. Ideally suited for high resolution VGA applications (1024x768 and above), this high quality coaxial VGA cable eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables and provides superior EMI interference protection by using ferrite cores near the connector ends.

A reliable solution for a wide range of applications, including connecting StarView KVM Switches, this high resolution VGA (SVGA) extension cable features one hddb15 male connector and one hddb15 female connector, offering a convenient way to extend a VGA or SVGA connection by up to 15ft, while maintaining superb image quality.

Anwendungen

  • Extends VGA/SVGA monitor cable
  • Connects PC's VGA port to a StarView

Partnernummern

  • Ingram Switzerland V930085
  • UPC 065030773270

Spezifikationen

Warranty Information Warranty Lifetime
Hardware Steckverbinderplatten Nickel
Physische Eigenschaften Produkthöhe 1.5 cm [0.6 in]
Produktgewicht 538 g [19.0 oz]
Produktbreite 33.8 mm [1.3 in]
Farbe Grau
Kabellänge 4572 mm [180.0 in]
Produktlänge 457.2 cm [180.0 in]
Steckverbinder Steckverbinder A 1 - VGA (15-polig, High Density D-Sub)
Steckverbinder B 1 - VGA (15-polig, High Density D-Sub)
Verpackungsinformationen Package Height 50 mm [2.0 in]
Package Length 22 cm [8.7 in]
Versandgewicht (Verpackung) 0.6 kg [1.2 lb]
Package Width 20 cm [7.9 in]
Verpackungsinhalt Im Paket enthalten 1 - 15 FT COAXIAL SVGA CABLE
2 - Nuts
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Größe, Aussehen und Spezifikationen sind Änderungen ohne vorherige Ankündigung vorbehalten.
Zurück zum Anfang