StarTech.com

Mini DisplayPort to HDMI 4K Audio / Video Converter – mDP 1.2 to HDMI Active Adapter for UltraBook / Laptop – 4K @ 30 Hz - Black

Connect an HDMI® Display to a Mini DisplayPort® video source

Product ID: MDP2HD4KS

  • Supports video resolution up to 4K
  • Fully compliant with DisplayPort 1.2 revision
  • Supports HDMI 4K @ 30 Hz
View More
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
  • Compact, lightweight design
  • Plug-and-play installation
  • No power adapter required
  • Active Mini DisplayPort conversion
38,99 € EUR exc VAT
46,40 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD) @ 30 Hz
1920x1200 @ 60 Hz
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin)
Connector B 1 - HDMI (19 pin)
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Black
Product Height 15 mm [0.6 in]
Product Weight 16 g [0.6 oz]
Packaging Information
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - Mini-DisplayPort to HDMI Active Adapter

Certifications

Related Products

Mini DisplayPort to HDMI 4K Audio / Video Converter – mDP 1.2 to HDMI Active Adapter for Mac Book Pro / Mac Book Air  – 4K @ 30 Hz - White
36,99 € exc VAT
44,02 € inc VAT
Mini DisplayPort to HDMI Adapter - 4K 60Hz
MDP2HD4K60S
Mini DisplayPort to HDMI Adapter - 4K 60Hz

Connect your mDP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
54,73 € inc VAT
Mini DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
MDP2HDMM3MB
Mini DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 3-meter cable

25,99 € exc VAT
30,93 € inc VAT
Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz
MDP2HDMM5MB
Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 5-meter cable

34,99 € exc VAT
41,64 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
MDP2HDMM1MB
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display, using this short cable

21,99 € exc VAT
26,17 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
MDP2HDMM2MB
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display

24,99 € exc VAT
29,74 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White
MDP2HDMM1MW
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display using this short cable

21,99 € exc VAT
26,17 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White
MDP2HDMM2MW
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display

24,99 € exc VAT
29,74 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI
Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
19,03 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter - White
MDP2HDW
Mini DisplayPort to HDMI Video Adapter Converter - White

Connect an HDMI®-capable display to a Mini-DisplayPort®-equipped PC or Mac® computer

15,99 € exc VAT
19,03 € inc VAT
Mini DisplayPort to HDMI Adapter with USB Audio
MDP2HDMIUSBA
Mini DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

92,99 € exc VAT
110,66 € inc VAT

Accessories