StarTech.com

HDMI over IP distribution kit – 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control that’s ideal for point-to-point or video wall applications

Product ID: ST12MHDLAN

  • Versatile video distribution with support for large multi-display presentations, video walls, video switching and point-to-point extension
  • Free mobile app makes it easy to manage switching video wall control (iOS / Android / Chrome browser)
  • Tidy, professional installation using the included mounting hardware
View More
  • Connect using a Gigabit LAN network
  • Easy point-to-point or point-to-multipoint setup
  • Extend HDMI using existing network infrastructure
  • Supports video resolutions up to 1920x1080 (1080p)
530,99 € EUR exc VAT
631,88 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain Yes
Ports 1
Rack-Mountable Yes
Performance
Audio Specifications Stereo Sound
Max Distance 100 m / 330 ft
Maximum Digital Resolutions 1920x1200 @60Hz
Supported Resolutions 1920 x 1200 (1080p)
Wide Screen Supported Yes
Connector(s)
Connector Type(s) 1 - HDMI (19 pin)
1 - RJ-45
Local Unit Connectors 1 - HDMI (19 pin)
1 - RJ-45
Remote Unit Connectors 1 - HDMI (19 pin)
1 - RJ-45
Indicators
LED Indicators 1 - Link OK / POWER - Transmitter
1 - Reset - Transmitter
1 - Link OK / POWER - Receiver
1 - Reset - Receiver
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 %
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.8 cm [1.1 in]
Product Length 13 cm [5.1 in]
Product Width 97 mm [3.8 in]
Weight of Product 939 g [33.1 oz]
Packaging Information
Package Height 86 mm [3.4 in]
Package Length 24.6 cm [9.7 in]
Package Width 29.5 cm [11.6 in]
Shipping (Package) Weight 2 kg [4.5 lb]
What's in the Box
Included in Package 1 - HDMI over IP transmitter
1 - HDMI over IP receiver
2 - mounting brackets
2 - universal power adapter (NA / EU / UK / AU)
2 - foot pad set
1 - instruction manual

Certifications

Accessories