StarTech.com

Wireless Presentation System - 1080p

Wirelessly collaborate and share content from your Ultrabook™ or laptop to a VGA or HDMI® display, and switch between eight moderated users

Product ID: WIFI2HDVGAGE

  • Share video wirelessly without the hassle of cables and clutter
  • Collaborate with co-workers by easily switching between devices
  • Intuitive operation with Windows and Mac computers
View More
  • Supports HDMI or VGA monitors, televisions and projectors
  • Discrete RCA and TOSLINK audio outputs
  • Wired LAN connection for support with computers that don't have Wi-Fi
296,99 € EUR exc VAT
356,39 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

This wireless presentation system is a video hub that lets you share the screen from your Wi-Fi® enabled laptop, MacBook or Ultrabook™ on an HDMI® or VGA display. It makes it easier than ever for users to collaborate and deliver presentations in boardrooms and office meetings, with intuitive controls and effortless screen sharing.

The presentation system features both HDMI and VGA outputs and supports resolutions up to 1920x1200 or 1080p. If you're looking to separate the audio from your HDMI video source, the wireless presentation system includes discrete RCA and TOSLINK audio outputs. As an added benefit the wireless video hub has a wired LAN connection enabling computers on your network that don't support Wi-Fi to collaborate, such as your media center or boardroom desktop.

Streamline your digital collaboration

The presentation hub can help you boost office productivity, by making it easier to collaborate and communicate. You can share and switch between up to eight different computers to view documents and multimedia content, which eliminates the disruption of each user having to connect and disconnect each time they want to present information from their laptop.

Make notes and share files

The system takes collaboration a step further, with innovative features that help capture in-meeting discussions and ideas. You can write and draw directly on the presentation content, or highlight important areas of focus with document markup capability.

The presentation system also lets you transfer documents to other meeting participants or download documents from cloud applications such as Dropbox, so you can annotate your presentation material then easily distribute the outcome of the discussion to your colleagues.

Bring your own device

With the video hub, you can turn your VGA or HDMI television, monitor or projector into a wireless display.

In Collaboration mode, you can use the included nScreenShare software to quickly and intuitively share your display between different computers. The software works with both Windows® and Mac computers, making it perfect for conference rooms and classrooms where different platforms may be used.

In Wireless Display mode, you can mirror any device that natively supports wireless display, such as your Android™ smartphone or tablet using AllShare Cast or Cast Screen applications, or your Windows 8.1 laptop, Ultrabook or Surface tablet. In Wireless Display mode, you don't have to install additional software, ensuring it will work for Bring Your Own Device (BYOD) applications at your office.

Easier moderation

Unlike some wireless video systems that are difficult to configure, the wireless presentation hub keeps your meetings running smoothly with a simple and intuitive user interface. The software features a Moderator mode, which enables you to assign a leader -- such as a teacher, instructor or meeting head -- to better organize the session and control who is allowed to present and share their screen.

Note: This product is not intended for high-definition video playback due to wireless network performance.

The WIFI2HDVGAGE is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Enable your HDMI or VGA display to support wireless video

Install in your office boardroom, to enable your employees or co-workers to share each other's screens on a larger display

Use the Annotator feature to write or draw comments over the displayed content like a digital whiteboard

Share and display documents with other meeting participants or download documents from the PC or cloud applications such as Dropbox

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Wireless Ethernet
Daisy-Chain No
Industry Standards IEEE 802.11n Draft 3.0, IEEE 802.11g
Output Signal HDMI
VGA
Ports 2
Performance
Note 1080p video resolution is supported only on Intel® HD Family Graphics Adapters (HD 2000 or above). All other graphics adapters will be limited to 720p.
Frequency Range 5 GHz ISM Bands (5.15-5.85 GHz)
2.4 GHz ISM Bands (2.412~2.484 GHz)
Supported Resolutions Standard: 1600x1200, 1280x1024, 1280x768, 1024x768, 800x600

Widescreen: 1920x1080, 1680x1050, 1440x900, 1366x768, 1280x800, 1280x720
Connector(s)
Connector A 1 - Wireless N (IEEE 802.11n) Input
Connector B 1 - HDMI (19 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® Vista, 7, 8, 8.1, 10
Android® (v.4.3 and above)
MacOS® 10.6 to 10.13
Power
Input Current 0.3 A
Input Voltage 100 ~ 240 AC
Output Current 1 A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 20%~60%
Operating Temperature 0°C to 45°C (32°F to 131°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 33 mm [1.3 in]
Product Length 148 mm [5.8 in]
Product Weight 178 g [6.3 oz]
Product Width 87 mm [3.4 in]
Packaging Information
Shipping (Package) Weight 0.5 kg [1.1 lb]
What's in the Box
Included in Package 1 - Presentation hub
1 - universal power adapter (EU / UK)
1 - quick install guide

Compatibility

View full OS compatibility
Windows® Vista, 7, 8, 8.1, 10
Android® (v.4.3 and above)
MacOS® 10.6 to 10.13

Certifications

Related Products

WiFi to HDMI Video Wireless Extender with Audio - High-Definition
WIFI2HD2
WiFi to HDMI Video Wireless Extender with Audio - High-Definition

Wirelessly connect your PC or laptop to your HDMI® television, projector, or monitor through your WiFi network

254,99 € exc VAT
305,99 € inc VAT

Accessories

Product Support

Drivers & Downloads

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

This device outputs HDMI video signals. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.

HDCP

When you consider whether to convert an HDMI video signal to another connection type, it is important to know if the media that is being converted from the HDMI video connection is protected by High-bandwidth Digital Content Protection (HDCP). If the media is protected by HDCP, you cannot convert to analog video connections because they do not support HDCP. You may experience this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles.

Target connection Conversion
VGA HDMI to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=VGA.
DVI

HDMI to DVI: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/.

DisplayPort HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort.

 

Troubleshooting

This device's default static IP address is 192.168.59.254.

You should not upgrade your device's firmware if you do not have any issues with the functionality of your device. The only time you should consider an upgrade is if you are experiencing a problem with the device, and you have confirmed that the firmware addresses this problem.  You can confirm this is the case by reviewing the documentation included with the firmware or by consulting with our Technical Support team. Incorrectly upgrading firmware can result in diminished performance so it is best to contact StarTech.com if you would like to perform this operation.