StarTech.com

2x2 VGA Matrix Video Switch Splitter with Audio

Share two distinct VGA inputs and audio source signals between two displays

Product ID: ST222MXA

  • Allows two VGA source devices to provide video and audio to two displays / projectors
  • Maximum Resolution of up to 1920 x 1440 @ 85Hz
  • Video bandwidth 250 MHz
View More
  • Front panel selection buttons
  • 65m (213ft) Maximum cable length
  • 3.5mm stereo audio connections
  • Audio Frequency Response 20Hz~20KHz
  • Supports DDC, DDC2, DDC2B
  • Supports Multi-Sync video types including RGBHV, RGsB, RGBS
136,99 € EUR exc VAT
163,02 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input VGA
AV Output VGA
Industry Standards DDC, DDC2, DDC2B
Ports 2
Performance
Bandwidth 250MHz
Frequency Range Audio: 20Hz~20KHz
Maximum Analog Resolutions 1920x1440 @ 85Hz
Maximum Cable Length 65 m [213.2 ft]
Connector(s)
Connector A 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - VGA (15 pin, High Density D-Sub) Female
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - VGA (15 pin, High Density D-Sub) Female
Indicators
LED Indicators 4 - Port/Source selection indicators (2 sets of 2). Green = Source A, Red = Source B
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.25 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 15
Power Source AC Adapter Included
Environmental
Humidity 0~95%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Material Steel
Product Height 4 cm [1.6 in]
Product Length 13 cm [5.1 in]
Product Width 80 mm [3.1 in]
Weight of Product 462 g [16.3 oz]
Packaging Information
Package Height 68 mm [2.7 in]
Package Length 24.5 cm [9.6 in]
Package Width 15.6 cm [6.1 in]
Shipping (Package) Weight 0.8 kg [1.8 lb]
What's in the Box
Included in Package 1 - VGA Matrix Video Switch
1 - Power Adapter
1 - Instruction Manual

Certifications

Related Products

4x4 VGA Matrix Video Switch Splitter with Audio
ST424MX
4x4 VGA Matrix Video Switch Splitter with Audio

Share up to four distinct VGA inputs and audio source signals between multiple monitors

407,99 € exc VAT
485,51 € inc VAT

Accessories