StarTech.com

2 Port VGA Auto Switch

Switch between 2 VGA signals on a single display; features automatic, prioritized switching

Product ID: ST122VGAU

  • Automatically selects the priority of incoming video signals for display
  • Supports resolutions up to 1920x1440
  • Easy to use front panel selection buttons
View More
  • Easy installation - set up in minutes
  • Video Bandwidth 250 MHz
  • Rugged steel enclosure
  • Supports DDC1, DDC2, DDC2B, DDC2B+, DDC2AB on port 1
57,99 € EUR exc VAT
69,01 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
AV Input VGA
AV Output VGA
Industry Standards DDC1, DDC2, DDC2B, DDC2B+, DDC2AB ( DDC Support on Port 1 only)
Ports 2
Performance
Bandwidth 250 MHz
MTBF 80,000 hours
Wide Screen Supported Yes
Connector(s)
Connector A 2 - VGA (15 pin, High Density D-Sub) Female
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note Port 1 is set to have higher priority than port 2 when both signals are on
Power
Center Tip Polarity Positive
Output Current 0.3A
Output Voltage 9V DC
Power Consumption (In Watts) 2.7
Power Source AC Adapter Included
Physical Characteristics
Color Black
Material Steel
Product Height 19.5 cm [7.7 in]
Product Length 13 cm [5.1 in]
Product Width 56 mm [2.2 in]
Weight of Product 419 g [14.8 oz]
Packaging Information
Package Height 87 mm [3.4 in]
Package Length 15.6 cm [6.1 in]
Package Width 18.2 cm [7.2 in]
Shipping (Package) Weight 732 g [25.8 oz]
What's in the Box
Included in Package 1 - 2 Port VGA Auto Switch
1 - Universal Power Adapter (US/UK/EU/AUS)
1 - Instruction Manual

Certifications

Related Products

4 Port VGA Video Audio Switch with RS232 control
VS410RVGAA
4 Port VGA Video Audio Switch with RS232 control

Switch between four distinct VGA sources on a single display

260,99 € exc VAT
310,58 € inc VAT

Accessories