StarTech.com

2-Port VGA Auto Switch Box with Priority Switching and EDID Copy

Share a VGA monitor/projector between 2 VGA sources, with automatic/priority switching and EDID Emulation

Product ID: ST122VGA

  • Priority Switching
  • Automatic or Manual Port Selection
  • EDID Emulation
  • Mounting Hardware Included
View More
  • USB Power Cable
  • Support for Resolutions up to 1920x1200/1080p
97,99 € EUR exc VAT
116,61 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
AV Input VGA
AV Output VGA
Industry Standards EDID
Ports 2
Performance
Maximum Analog Resolutions WUXGA (1920 x 1200) QWXGA (2048 x 1152)
Supported Resolutions 1024 x 768, 1280 x 720, 1280 x 1024, 1366 x 768, 1440 x 900, 1600 x 900, 1600 x 1200, 1680 x 1050, 1920 x 1080, 1920 x 1200, 1920 x 1440, 2048 x 1152
Wide Screen Supported Yes
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Female
Connector B 2 - VGA (15 pin, High Density D-Sub) Female
Indicators
LED Indicators 1 - P1 (Port 1 selected)
1 - P2 (Port 2 selected)
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 %
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.1 cm [0.8 in]
Product Length 74 mm [2.9 in]
Product Width 59 mm [2.3 in]
Weight of Product 170 g [6 oz]
Packaging Information
Package Height 66 mm [2.6 in]
Package Length 14.5 cm [5.7 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 469 g [16.6 oz]
What's in the Box
Included in Package 1 - 2-port VGA switch
1 - USB power cable
1 - universal power adapter (NA, EU, UK, ANZ)
1 - instruction manual

Certifications

Related Products

2 Port VGA Video Splitter with Audio - USB Powered
ST122LEA
2 Port VGA Video Splitter with Audio - USB Powered

Split a VGA signal to 2 VGA monitors or projectors

37,99 € exc VAT
45,21 € inc VAT
2 Port VGA Video Splitter - USB Powered
ST122LE
2 Port VGA Video Splitter - USB Powered

Compact USB-powered VGA splitter allows you to split a video source to two separate displays

39,99 € exc VAT
47,59 € inc VAT

Accessories