StarTech.com

4x4 HDMI Matrix Switch with Picture-and-Picture Multiviewer or Video Wall

Share and switch four distinct HDMI audio/video sources between four HDMI displays, with optional Picture-and-Picture

Product ID: VS424HDPIP

  • Increase your communication power by linking four HDMI audio/video sources with four HDMI displays
  • Get the whole picture by outputting multiple inputs on the same display or mix-and-match inputs across multiple displays
  • Save cost and screen real estate by combining multiple inputs per individual display with Full Matrix Picture-and-Picture support
View More
  • Mounting hardware included
  • Support for video resolutions up to 1920x1200 / 1080p
  • Full matrix configuration supporting four different picture-and-picture modes per display: Matrix Mode (1x1) / Dual Mode (2x1) / Quad Mode (4x1) / TV Wall Mode (1x4)
  • Remote control using RS232 (serial), Telnet (TCIP/IP Network), or IR (remote control included)
  • Choose which audio source is outputted with your combined video sources
1.813,99 € EUR exc VAT
2.158,65 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Ports 4
Performance
Audio Specifications 7.1 Surround Sound
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1920x1200
1920x1080
1280x720
640x480
Wide Screen Supported Yes
Connector(s)
Connector A 4 - HDMI (19 pin) Female
Connector B 4 - HDMI (19 pin) Female
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
1 - IrDA (Infrared, SIR/FIR)
Indicators
LED Indicators 1 - Power LED
1 - Menu LED (OSD)
2 - Menu Operation LED (+ / -)
4 - Output Selection LED (A / B / C / D)
4 - Input Selection LED (1 / 2 / 3 / 4)
1 - Mode Selection LED (Matrix / Dual / Wall)
1 - Save LED
1 - Lock LED
Power
Input Current 1 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20% - 90 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 4.9 cm [1.9 in]
Product Length 43.6 cm [17.2 in]
Product Width 25 cm [9.8 in]
Weight of Product 2.8 kg [6.2 lb]
Packaging Information
Package Height 14.2 cm [5.6 in]
Package Length 57.5 cm [22.6 in]
Package Width 41.2 cm [16.2 in]
Shipping (Package) Weight 4.3 kg [9.6 lb]
What's in the Box
Included in Package 1 - 4x4 HDMI matrix switch
1 - remote control
2 - mounting brackets
1 - software installation disc
1 - universal power adapter (NA, EU, UK, ANZ)
1 - instruction manual

Certifications

Related Products

4-Port HDMI Switch with Picture-and-Picture Multiviewer
VS421HDPIP
4-Port HDMI Switch with Picture-and-Picture Multiviewer

Share an HDMI display between four distinct HDMI audio/video sources, with optional Picture-and-Picture

1.185,99 € exc VAT
1.411,33 € inc VAT
2X2 HDMI Matrix Switch w/ Automatic and Priority Switching – 1080p
VS222HDQ
2X2 HDMI Matrix Switch w/ Automatic and Priority Switching – 1080p

Discover hassle-free HDMI connection and automatic video port selection with high-definition picture quality

179,99 € exc VAT
214,19 € inc VAT
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232
VS440HDMI
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232

Share and switch four distinct HDMI® audio/video signals between four displays

791,99 € exc VAT
942,47 € inc VAT
4-to-1 HDMI Video Switch with Remote Control
VS410HDMIE
4-to-1 HDMI Video Switch with Remote Control

Switch between 4 HDMI® sources on one display or projector

102,99 € exc VAT
122,56 € inc VAT
4x4 HDMI Matrix Switcher and HDMI over HDBaseT CAT5 Extender - 230ft (70m) - 1080p
ST424HDBT
4x4 HDMI Matrix Switcher and HDMI over HDBaseT CAT5 Extender - 230ft (70m) - 1080p

Share and extend four HDMI video sources up to 230ft over Cat5, and switch between four remote displays

1.721,99 € exc VAT
2.049,17 € inc VAT

Accessories