StarTech.com

4x4 HDMI Matrix Video Switch Splitter with Audio and RS232

Share and switch four distinct HDMI® audio/video signals between four displays

Product ID: VS440HDMI

  • Included software allows storage of up to 4 distinct display combinations
  • Allows four PCs/Media Players to provide video to four displays
  • Allows storage and recall of a display combination using front panel buttons
View More
  • Supports connection to DVI displays using HDMI® to DVI adapters (sold separately)
  • Equipped with easy to use front panel selection buttons
  • Supports resolutions up to 1920x1200 or 1080p
  • 10m (32ft) Maximum cable length
  • Front panel LCD for easy status monitoring
  • Includes remote control and IR extension module
  • RS232 interface for PC control
791,99 € EUR exc VAT
942,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Ports 4
Rack-Mountable Yes
Performance
Bandwidth 225MHz
Maximum Cable Length 10 m [32.8 ft]
Supported Resolutions 1920x1200 or 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 4 - HDMI (19 pin) Female
Connector B 4 - HDMI (19 pin) Female
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Female
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~95%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Material Steel
Product Height 4.2 cm [1.7 in]
Product Length 44 cm [17.3 in]
Product Width 18.5 cm [7.3 in]
Weight of Product 2.4 kg [5.2 lb]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 58.1 cm [22.9 in]
Package Width 26.3 cm [10.4 in]
Shipping (Package) Weight 3.1 kg [6.9 lb]
What's in the Box
Included in Package 1 - HDMI Matrix Selector Switch
1 - 6 ft [1.83 m] RS232 Cable
1 - IR Remote Control
1 - IR Extender
2 - AAA Batteries
2 - Rack Mount Brackets
6 - Screws for rack mount brackets
1 - Universal Power Adapter (US/UK/EU/AU)
1 - Software Installation CD
1 - Instruction Manual

Certifications

Related Products

4-to-1 HDMI Video Switch with Remote Control
VS410HDMIE
4-to-1 HDMI Video Switch with Remote Control

Switch between 4 HDMI® sources on one display or projector

102,99 € exc VAT
122,56 € inc VAT

Accessories