StarTech.com

Single-Module Conference Table Connectivity Box

Customized Boardroom Table Solution | For Adding a Power, Charging, A/V, or Laptop Docking Module

Product ID: BEZ4MOD

  • Customize connectivity in a boardroom by adding a module of your choice to this architectural connectivity table box
  • Turn your conference table into a charging station, a docking station, or an A/V solution for adding displays to your laptop
  • Centralize your A/V, power, and docking ports, in a location that's easy to access
View More
  • Clear boardroom clutter with concealed in-table installation
  • Easily access boardroom devices and set up conference calls using applications such as Skype for Business, with the docking station module
124,99 € EUR exc VAT
148,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Material Aluminum and Steel
Product Height 11.5 cm [4.5 in]
Product Length 10 cm [3.9 in]
Product Width 14.5 cm [5.7 in]
Weight of Product 0.5 kg [1.1 lb]
Packaging Information
Package Height 13.4 cm [5.3 in]
Package Length 19.2 cm [7.6 in]
Package Width 19 cm [7.5 in]
Shipping (Package) Weight 0.9 kg [2 lb]
What's in the Box
Included in Package 1 - single-module table box
2 - wing fasteners
1 - die-cut outline
1 - lacing bar
4 - lacing bar screws (M4 x 4mm)
1 - user manual

Certifications