StarTech.com
New

Mini DisplayPort to HDMI VGA Adapter - 4K 60Hz

2-in-1 Video Converter | Thunderbolt 2™ Compatible | Mac & Windows® | HDR

Product ID: MDP2VGAHD20

  • Maximize your laptop’s video compatibility with a 2-in-1 adapter: Mini DisplayPort™ to HDMI® or VGA
  • Astonishing picture quality with UHD video resolutions up to 4K 60Hz
  • Supports HDR for expanded contrast ratio and color accuracy
  • Compact, lightweight adapter that you can easily carry in your laptop bag
44,99 € EUR exc VAT
53,54 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Passive
Audio Yes
AV Input Mini DisplayPort - 1.2
AV Output HDMI
VGA
Chipset ID ITE Tech - IT6564
Performance
Audio Specifications Mini DisplayPort - 7.1 Channel Audio
VGA: No Audio Support
Supported Resolutions Mini DisplayPort: 3840x2160 (4K) / 60Hz
VGA: 1920x1080 / 60Hz
Video Revision HDMI 2.0
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
1 - Thunderbolt™ 2 (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note To achieve HDR, your Mini DisplayPort port must support DisplayPort 1.4 and your display must support HDMI 2.0b
Environmental
Humidity 10% to 85 % RH (no condensation)
Operating Temperature 0℃ to 45℃ (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 14.000
Product Length 4.2 cm [1.7 in]
Product Width 60.000
Weight of Product 34.000
Packaging Information
Package Height 20.000
Package Length 150.000
Package Width 80.000
Shipping (Package) Weight 54.000
What's in the Box
Included in Package 1 - Mini DisplayPort to HDMI and VGA Adapter

Certifications

Related Products

Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
42,83 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
39,26 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
73,77 € inc VAT
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
98,76 € inc VAT
DisplayPort to HDMI VGA Adapter - 4K 60Hz
New
DP2VGAHD20
DisplayPort to HDMI VGA Adapter - 4K 60Hz

2-in-1 Video Adapter | Mac & Windows® | HDR

44,99 € exc VAT
53,54 € inc VAT
USB-C to VGA and HDMI Adapter - 2-in-1 - 4K 30Hz - Space Grey
CDP2HDVGA
USB-C to VGA and HDMI Adapter - 2-in-1 - 4K 30Hz - Space Grey

USB-C™ Multiport Adapter| Aluminum | 6" (15.24 cm) Built-In Cable

61,99 € exc VAT
73,77 € inc VAT

Accessories