StarTech.com

3 ft 20 pin DisplayPort Extension Panel Mount Cable - M/F

Allows a DisplayPort connection to be mounted on a secure easily accessible panel

Product ID: DPPNLFM3PW

  • Latched connectors to eliminate accidental disconnects
18,99 € EUR exc VAT
22,60 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 20
Performance
Maximum Digital Resolutions 4k x 2k (4096 x 2160) @ 60Hz
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Female
Environmental
Humidity 0 to 85% RH
Operating Temperature -10°C to 40°C (14°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Height 1.2 cm [0.5 in]
Product Length 0.9 m [3 ft]
Product Width 34 mm [1.3 in]
Weight of Product 83 g [2.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 25 mm [1 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 3ft DisplayPort Panel Mount Cable with Power

Certifications

Related Products

1 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM1
1 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

4,99 € exc VAT
5,94 € inc VAT
1 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM1
1 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

4,99 € exc VAT
5,94 € inc VAT
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
USBPNLAFHD1
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

4,99 € exc VAT
5,94 € inc VAT

Accessories