StarTech.com

1m (3 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

Product ID: HD3MM1MW

  • 2x HDMI Male Connectors
  • CL3 cable rating
  • Supports Ultra HD Resolutions up to 4k x 2k
  • Gold-plated HDMI connectors
  • High quality construction
11,99 € EUR exc VAT
14,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CL3 Rated
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Connector Style Straight
Product Height 1.1 cm [0.4 in]
Product Length 1 m [3.3 ft]
Product Width 20.5 mm [0.8 in]
Weight of Product 44 g [1.6 oz]
Wire Gauge 30/32 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 54.2 g [1.9 oz]
What's in the Box
Included in Package 1 - 1m White CL3 High Speed HDMI Cable - M/M

Certifications

Related Products

2m (6 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HD3MM2MW
2m (6 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

13,99 € exc VAT
16,65 € inc VAT
3m (10 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HD3MM3MW
3m (10 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

15,99 € exc VAT
19,03 € inc VAT
5m (16 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HD3MM5MW
5m (16 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

20,99 € exc VAT
24,98 € inc VAT
7m (23 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HD3MM7MW
7m (23 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

24,99 € exc VAT
29,74 € inc VAT