StarTech.com

RS422 RS485 Serial DB9 to Terminal Block Adapter

Convert an RS-422 or RS-485 DB 9 male serial connector to a terminal block connector

Product ID: DB92422

  • Converts a DB9 male RS422/485 port to a 5 pin terminal block
  • Supports four wire RS422, RS485, and two wire RS485 modes
  • Supports 3.5mm 5 pin terminal blocks
View More
  • Signal Ground over Terminal blocks supported
  • Meets Screw-type industrial wireing standards
13,99 € EUR exc VAT
16,65 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Female
1 - Terminal Block (5 Wire)
Environmental
Humidity 0~95% RH
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 48.9 mm [1.9 in]
Product Width 34.2 mm [1.3 in]
Weight of Product 23 g [0.8 oz]
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 14.4 cm [5.7 in]
Package Width 10.2 cm [4 in]
Shipping (Package) Weight 53 g [1.9 oz]
What's in the Box
Included in Package 1 - DB9 female to terminal block

Certifications

Related Products

Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation
ICUSB422IS
1 Port Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation

Add an R422/485 serial port to your laptop or desktop computer through USB

134,99 € exc VAT
160,64 € inc VAT
6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention
ICUSB422
6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention

Add an RS422/485 serial port to your system through USB; features COM port retention

62,99 € exc VAT
74,96 € inc VAT