StarTech.com

DB25 Slimline Gender Changer F/F

Convert a DB25 male connector to a DB25 female connector

Product ID: GC25SF

2,99 € EUR exc VAT
3,56 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-25 (25 pin, D-Sub) Female
Connector B 1 - DB-25 (25 pin, D-Sub) Female
Physical Characteristics
Product Height 12.800
Product Length 5.4 cm [2.1 in]
Product Width 18.000
Weight of Product 15.5 g [0.5 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 12.5 cm [4.9 in]
Package Width 9 cm [3.5 in]
Shipping (Package) Weight 18 g [0.6 oz]
What's in the Box
Included in Package 1 - 25 PIN MINI GENDER CHANGER

Certifications