StarTech.com

DB9 RS232 Serial Null Modem Adapter - M/F

Cost-effective way of converting a straight through cable into a null modem cable

Product ID: NM9MF

2,99 € EUR exc VAT
3,56 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Product Height 1.5 cm [0.6 in]
Product Length 50.5 mm [2 in]
Product Width 33.6 mm [1.3 in]
Weight of Product 33 g [1.2 oz]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 0.1 mm [0 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 1 - DB9 RS232 Serial Null Modem Adapter - M/F

Certifications