StarTech.com

Slimline DB9 Serial Gender Changer - F/F

Convert a DB9 9-pin male connector into a DB9 9-pin female connector

Product ID: GC9SF

1,99 € EUR exc VAT
2,37 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Product Height 12.800
Product Length 17.600
Product Width 31.200
Weight of Product 9.5 g [0.3 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 12 g [0.4 oz]
What's in the Box
Included in Package 1 - Slimline DB9 Serial Gender Changer - F/F

Certifications