StarTech.com

Replacement USB Mouse to PS/2 Adapter – F/M

Connect a USB Mouse to a computer through a PS/2 port

Product ID: GC46FM

2,99 € EUR exc VAT
3,56 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - PS/2 (6 pin, Mini-DIN) Male
Physical Characteristics
Color Green
Product Height 1 cm [0.4 in]
Product Length 50 mm [2 in]
Product Width 20 mm [0.8 in]
Weight of Product 13 g [0.5 oz]
Packaging Information
Package Height 13 mm [0.5 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 15 g [0.5 oz]
What's in the Box
Included in Package Replacement USB Mouse to PS/2 Adapter – F/M

Certifications