StarTech.com

Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable

Transform your MacBook or laptop into a dual-monitor workstation, or connect a single 4K Ultra HD display

Product ID: TB2DOCK4K2DP

  • Get your work done faster, with dual-video support through two DisplayPort connections — 2560 x 1600p max resolution on each display
  • Connect a single 4K (3840 x 2160p) monitor, or a DisplayPort and a Thunderbolt display with 4K resolution on the DisplayPort monitor
  • 20Gbps throughput lets you connect up to 12 peripherals, including 5.1 digital optical audio and eSATA devices
View More
  • Charge mobile devices faster, even without a laptop connection, with a side-panel USB 3.0 fast-charge and sync port
  • Four USB 3.0 ports, including one always-on fast-charge port (USB Battery Charging Specification 1.2 compliant) and three standard ports
  • Supports S/PDIF 5.1 digital optical audio output, line input, 3.5mm 4-position TRRS headset port (audio/microphone), in both Windows and Mac operating systems
  • eSATA port for high-speed external storage devices
  • Sleek and stylish, with a silver, sandblasted finish that matches your Apple MacBook
  • Durable, aluminum housing offers reliable performance
  • Gigabit Ethernet RJ45 port with Wake-on-LAN (WOL) support
  • Supports DisplayPort 1.2
  • Supports Thunderbolt daisy chaining
  • Includes 1m Thunderbolt cable
427,99 € EUR exc VAT
509,31 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 2
Chipset ID Intel - Falcon Ridge DSL5520
Fresco - FL1100EX
ASMedia - ASM1042A
ASMedia - ASM1061
C-Media - CM6500
Texas Instruments - PCM2912A
Intel - WGI210AT
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards Thunderbolt 2 - Backward compatible with Thunderbolt 1
USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 20 Gbps (Thunderbolt 2)
5 Gbps (USB 3.0)
6 Gbps (eSATA)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Single Display:
DisplayPort or Thunderbolt (mDP) only: 3840 x 2160 @60Hz

Dual Display:
DisplayPort + DisplayPort: 2560 x 1600 + 2560 x 1600
DisplayPort + Thunderbolt: 3840 x 2160 + 3440 x 1440 (tested up to)

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Type and Rate Thunderbolt 2 - 20 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - Thunderbolt™ 2 (20 pin) Female
2 - DisplayPort (20 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
1 - Toslink (SPDIF, Optical) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - eSATA (7 pin, Data) Female
1 - 3.5 mm Mini-Jack (3 Position) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.13
Special Notes / Requirements
Note Dual-display configuration is available when connected to two DisplayPort monitors, or a DisplayPort and a Thunderbolt monitor. Your laptop hardware must support dual-external displays through its Thunderbolt 2 port
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K)
If connected to a Thunderbolt 1 host port, performance may be limited
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
System and Cable Requirements Thunderbolt 2 enabled computer with a Thunderbolt 2 port
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Yellow)
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 - 240 AC
Output Current 6 A
Output Voltage 12 DC
Plug Type N
Power Consumption (In Watts) 72
Power Source AC Adapter Included
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum and Plastic
Product Height 2.7 cm [1.1 in]
Product Length 27 cm [10.6 in]
Product Width 87 mm [3.4 in]
Weight of Product 541 g [19.1 oz]
Packaging Information
Package Height 97 mm [3.8 in]
Package Length 35.1 cm [13.8 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 1.8 kg [4 lb]
What's in the Box
Included in Package 1 - Thunderbolt 2 dual-video docking station
1 - 3.3 ft [1016 mm] Thunderbolt cable
1 - universal power adapter
4 - power cords (NA/JP, EU, UK, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.13

Certifications

Related Products

Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

358,99 € exc VAT
427,20 € inc VAT
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops
USB3DDOCKFT
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops

Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB

293,99 € exc VAT
349,85 € inc VAT
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
335,57 € inc VAT
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
USB3SDOCKDD
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
259,41 € inc VAT
HDMI and DVI Dual-Monitor Docking Station for Laptops - Single 4K Support - USB 3.0
USB3SMDOCK4K
HDMI and DVI Dual-Monitor Docking Station for Laptops - Single 4K Support - USB 3.0

Expand your laptop into a full-sized workstation for multiple peripherals, using this compact dock that occupies minimal desk space

239,99 € exc VAT
285,59 € inc VAT
Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort
USB3DOCKHDPC
Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort

Laptop Docking Station | Mac & Windows® | USB Fast Charge Port | 4 USB Ports | TAA Compliant

240,99 € exc VAT
286,78 € inc VAT
4K DisplayPort Docking Station for Laptops - USB 3.0
USB3VDOCK4DP
4K DisplayPort Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) 4K workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

186,99 € exc VAT
222,52 € inc VAT

Accessories