StarTech.com

7-Port Industrial USB 3.0 Hub with External Power Adapter - ESD & 350W Surge Protection

Industrial-Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5Gbps

Product ID: HB30A7AME

  • Protects your connected devices with 15kV Air and 8kV Contact ESD protection
  • Surge protection of 350W on the downstream and upstream USB ports
  • Mount industrial USB hub where required with built-in mounting brackets or included DIN rails
View More
  • Offers flexible, wide-range power inputs with a 7-24V DC terminal block and included external power adapter
  • USB Battery Charging Specification 1.2 up to 2.4A on any port to a maximum of 35W total
182,99 € EUR exc VAT
217,76 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3523
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB 3.2 Gen 1 - Backwards compatible with USB 3.0, 2.0, and 1.1
Interface USB 3.0
Ports 7
USB-C Device Port(s) No
USB-C Host Connection No
Performance
ESD Protection +/-15kV (Air)
+/-8kV (Contact)
Maximum Data Transfer Rate 5 Gbps
MTBF 126,106 Hours
Surge Protection 350W on the DFP and UFP
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 7 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps) Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Terminal Block (2 Wire)
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
This product is intended for use with terminal block power only – Standard AC adapter not available
System and Cable Requirements Host computer with an available USB 3.0 port
Indicators
LED Indicators 1 - Power (Green)
Power
Input Current 1.4A
Input Voltage 100 - 240 AC
Output Current 3.25A
Output Voltage 20V DC
Plug Type Terminal Block (2 Wire)
Power Consumption (In Watts) 65W
Power Source AC Adapter Included
Environmental
Humidity 5 to 95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 363.000
Product Length 61.5 cm [24.2 in]
Product Width 133.000
Weight of Product 340.000
Packaging Information
Package Height 55.000
Package Length 242.000
Package Width 166.000
Shipping (Package) Weight 700.000
What's in the Box
Included in Package 1 - USB Hub
1 - USB 3.0 Host Cable
1 - Power Adapter (NA/JP, ANZ, UK, EU)
2 - DIN Rail Brackets
4 - Mounting Screws
1 - Quick-Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port Industrial USB 3.0 Hub with ESD Protection
ST4300USBM
4-Port Industrial USB 3.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 5 Gbps

123,99 € exc VAT
147,55 € inc VAT
4X4 USB 3.0 Peripheral Sharing Switch
HBS304A24A
4X4 USB 3.0 Peripheral Sharing Switch

Share up to four USB 3.0 devices between four different computers

128,99 € exc VAT
153,50 € inc VAT
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure
ST4300U3C3
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure

Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection

70,99 € exc VAT
84,48 € inc VAT
7-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection
ST7300USBME
7-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection

Industrial-grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5 Gbps

143,99 € exc VAT
171,35 € inc VAT
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection
ST1030USBM
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection

Industrial-grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5 Gbps

195,99 € exc VAT
233,23 € inc VAT
7-Port USB 3.0 Hub - Desktop or Wall-Mountable Metal Enclosure
ST7300U3M
7-Port USB 3.0 Hub - Desktop or Wall-Mountable Metal Enclosure

Connect 7 high-performance devices to your computer or Mac with this compact and rugged hub

79,99 € exc VAT
95,19 € inc VAT
4-Port USB Hub - Metal - USB-A to 3x USB-A and 1x USB-C - USB 3.0
HB30A3A1CST
4-Port USB Hub - Metal - USB-A to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your computer, using this mountable USB 3.0 (5Gbps) hub

81,99 € exc VAT
97,57 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
102,33 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
121,37 € inc VAT
4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

88,99 € exc VAT
105,90 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

107,99 € exc VAT
128,51 € inc VAT
4-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection
HB20A4AME
4-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

270,99 € exc VAT
322,48 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection
HB20A7AME
7-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

357,99 € exc VAT
426,01 € inc VAT

Accessories