StarTech.com

50x10mm Replacement Ball Bearing Computer Case Fan TX3/LP4 Connector

Add additional chassis cooling with a 50mm ball bearing fan

Product ID: FAN5X1TX3

  • Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
  • Tachometer pin on the TX3 motherboard connector provides system with fan operating status
  • Includes a TX3 to LP4 adapter
8,99 € EUR exc VAT
10,70 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 3
Performance
Air Flow Rate 8.63 CFM
Fan RPM 4500
MTBF 50,000 Hours
Noise Level <23 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
1 - LP4 (4 pin; Large Drive Power) Female
1 - LP4 (4 pin; Large Drive Power) Male
Power
Input Current 90mA
Input Voltage 12V DC
Power Consumption (In Watts) 1.08W
Environmental
Operating Temperature -10 to 80
Physical Characteristics
Color Black
Material Plastic
Product Height 5 cm [2 in]
Product Length 50 mm [2 in]
Product Width 10 mm [0.4 in]
Weight of Product 19 g [0.7 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 11.5 cm [4.5 in]
Package Width 66 mm [2.6 in]
Shipping (Package) Weight 41 g [1.4 oz]
What's in the Box
Included in Package 1 - 50mm Ball Bearing Case Fan
1 - 3-pin to LP4 Molex Adapter Cable

Certifications

Related Products

60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
FAN6X1TX3
60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 60mm ball bearing fan

7,99 € exc VAT
9,51 € inc VAT
60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
FAN6X2TX3
60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 60mm ball bearing fan

15,99 € exc VAT
19,03 € inc VAT

Accessories